Please review product documents or contact us for the latest agency approval information.
Product Type Features
Receptacle Style 180°
Primary Locking Feature Integrated in Housing
Sealable No
Contact Features
Contact Fabrication Stamped & Formed
Contact Size .5mm
Typical Current Rating (A)2
Crimp Type F-Crimp
Terminal Type Receptacle
Mating Tab Width (mm).5
Mating Tab Width (in).019, .02
Interface Plating Tin (Sn)
Mating Tab Thickness .4 mm [ .016 in ]
Termination Features
Termination Method to Wire & Cable Crimp
Product Terminates To Wire, Wire & Cable
Dimensions
Compatible Insulation Diameter Range 1.1 – 1.2 mm [ .043 – .05 in ]
Compatible Insulation Diameter Range (mm)1.1 – 1.2
Wire Size (AWG)24, 26 – 24
Wire Size (mm²).22, .13 – .22
Tab Length (mm)8.15, 8.75
Tab Length (in).32, .344
Usage Conditions
Insulation Option Uninsulated
Operating Temperature (Max) 130 °C [ 266 °F ]
Operating Temperature Range -40 – 130 °C [ -40 – 266 °F ]
Operation/Application
Compatible With Wire Base Material Copper
Conforms to Automation Guideline Yes, DIN 72036 Automation of Wiring Harness Production, Version June 2024, Yes, KOMAX Guideline for automatic component insertion for electrical connections, Version 5.0 (March 2018)