This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Connector System  Wire-to-Board

  • Sealable  No

  • Connector & Contact Terminates To  Printed Circuit Board

  • Header Type  Fully Shrouded

  • Connector Shape  Rectangular

  • PCB Connector Assembly Type  PCB Mount Header

  • Mixed & Hybrid Header  No

Configuration Features

  • Number of Positions  2, 3, 4, 5, 6, 7, 8, 9, 10, 22

  • Number of Rows  1, 2

  • Number of Sections  1

  • PCB Mount Orientation  Vertical, Horizontal

Body Features

  • Primary Product Color  Black

  • Connector & Keying Code  A

Contact Features

  • Contact Current Rating (Max) (A) 2

  • Mating Tab Width  .5 mm [ .019 in ]

  • Contact Size  .5mm

  • Mating Tab Thickness (mm) .4

  • Mating Tab Thickness (in) .015, .016

  • Contact Mating Area Plating Material  Tin, Tin (Sn)

  • Contact Type  Tab

Mechanical Attachment

  • Mating Alignment  With

  • PCB Mount Retention  With

  • PCB Mount Alignment  Without

  • Connector Mounting Type  Board Mount

Housing Features

  • Centerline (Pitch) (mm) 1.27, 3

  • Centerline (Pitch) (in) .05, .118

Usage Conditions

  • Operating Temperature Range  -40 – 130 °C [ -40 – 266 °F ]

Operation/Application

  • Solder Process  Reflow Solder

  • Shielded  No

  • Circuit Application  Signal

Industry Standards

  • UL Flammability Rating  UL 94HB, UL 94V-0

Packaging Features

  • Packaging Method  Tape & Reel, Reel

  • Packaging Quantity  620

Other

  • Interface Number  208-18038

Reference Number

  • TE Internal Number CAT-N56-PPHAU222

Related Materials
No documentation available.