This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Primary Locking Feature  Clean Body

  • Sealable  Yes, No

  • Receptacle Style  180°

Body Features

  • Terminal Seal Type  Family Seal

Contact Features

  • Wire Contact Termination Area Plating Material  Tin

  • Typical Current Rating (A) 9, 10

  • Terminal Type  Receptacle, Pin, Tab

  • Interface Plating  Tin (Sn)

  • Contact Fabrication  Stamped & Formed

  • Mating Tab Width (mm) .64, .8

  • Mating Tab Width (in) .02, .025, .031

  • Contact Size  .64mm, .8mm

  • Crimp Type  F-Crimp

  • Mating Tab Thickness (mm) .62, .64

  • Mating Tab Thickness (in) .02, .024, .025

Termination Features

  • Termination Method to Wire & Cable  Crimp

  • Product Terminates To  Wire, Wire & Cable

Dimensions

  • Wire Size (mm²) .35, .35 – .5, .5 – .35, .75, .82

  • Compatible Insulation Diameter Range (mm) 1.1 – 1.4, 1.5 – 1.85, 1.6 – 2.06, 2.06

  • Compatible Insulation Diameter Range (in) .043 – .055, .059 – .073, .063 – .081, .081

  • Wire Size (AWG) 18, 20 – 22, 22 – 20, 22

  • Wire Size Search (mm²) .35, .4, .5, .75

  • Tab Length  22.95 mm [ .9 in ]

  • Wire Size Search (AWG) 21, 22, 20, 18

Usage Conditions

  • Operating Temperature Range (°C) -40 – 125, -40 – 100

  • Operating Temperature Range (°F) -40 – 257, -40 – 212

  • Operating Temperature (Max) (°C) 80, 85, 90, 100, 105, 110, 120, 125

  • Operating Temperature (Max) (°F) 176, 185, 194, 212, 221, 230, 248, 257

  • Insulation Option  Uninsulated

Operation/Application

  • Compatible With Wire Base Material  Copper

Industry Standards

  • Compatible With Agency/Standards Products  USCAR-21, SAE/USCAR-2 / USCAR-21, SAE/USCAR-2

Packaging Features

  • Packaging Method  Package, Reel, Box

  • Packaging Quantity  7500, 10000

Other

  • Customer Preferred Contact  No, Yes

  • Terminal Transmits  0 – 24 A (Low Power)

Reference Number

  • TE Internal Number CAT-N57-GYTH68

Related Materials
No documentation available.