Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
Yes
-
Connector Shape
Rectangular
-
Connector & Housing Type
Housing for Female Terminals, Housing for Male Terminals
-
Connector System
Wire-to-Device, Wire-to-Wire
-
Sealable
Yes
-
Primary Locking Feature
Clean Body, Integrated in Housing
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
68
-
Number of Rows
6
Electrical Characteristics
-
Nominal Voltage Architecture (V)
12
Body Features
-
Primary Product Color
Black, Dark Gray, Gray
-
Connector & Keying Code
A, B, C, D
Contact Features
-
Contact Type
Receptacle, Tab
-
Contact Size
.4mm, .64mm, 1.5mm, 2.8mm
-
Mating Tab Width (mm)
.64, 1.5, 2.8
-
Mating Tab Width (in)
.025, .059, .06, .11
-
Mating Pin Diameter
.4 mm [ .016 in ]
Mechanical Attachment
-
Mating Alignment
With
-
Terminal Position Assurance
Yes
-
Mating Alignment Type
Keyed, Latch
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
PA GF
-
Centerline (Pitch) (mm)
2.6, 3.59
-
Centerline (Pitch) (in)
.1, .11, .14
Dimensions
-
Product Width (mm)
46.08, 65.6
-
Product Width (in)
1.81, 2.58
-
Connector Height (mm)
45, 53.3, 54.3
-
Connector Height (in)
1.77, 2.09, 2.13
-
Row-to-Row Spacing (mm)
3.33, 3.54, 5.52
-
Row-to-Row Spacing (in)
.13, .14, .21, .22
-
Product Length (mm)
61.2, 66.4
-
Product Length (in)
2.4, 2.41, 2.61
Usage Conditions
-
Operating Temperature (Max)
125 °C [ 257 °F ]
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Circuit Application
Power, Signal & High Speed Data, Power & Signal
Other
-
Serviceable
Yes
-
Connector Position Assurance Capable
No, Yes
Reference Number
-
TE Internal Number
CAT-N58-ATHA68