Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
No
-
Connector Shape
Rectangular
-
Connector & Housing Type
Housing for Female Terminals, Housing for Male Terminals
-
Connector System
Wire-to-Wire
-
Sealable
No, Yes
-
Primary Locking Feature
On the Terminal
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
2, 4
-
Number of Rows
1
Electrical Characteristics
-
Operating Voltage (VDC)
12, 60
-
Nominal Voltage Architecture (V)
12
Body Features
-
Cable Exit Angle
180°, 90°
-
Primary Product Color
Black
-
Connector & Keying Code
A
Contact Features
-
Contact Type
Receptacle, Tab
-
Contact Size
4.8K, 5.8mm, 6.3mm
-
Mating Tab Width (mm)
5.8, 6.3
-
Mating Tab Width (in)
.228, .248
-
Contact Current Rating (Max) (A)
40
Mechanical Attachment
-
Mating Alignment
With
-
Terminal Position Assurance
No
-
Mating Alignment Type
Keyed, Polarized, Polarizing Rib
-
Strain Relief
Add By Accessory, Without
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
PA GF, PBT GF30
-
Centerline (Pitch) (mm)
4.5, 9
-
Centerline (Pitch) (in)
.177, .354
Dimensions
-
Product Width (mm)
24.5, 24.8, 25.7, 27, 50.6
-
Product Width (in)
.965, .976, 1.012, 1.063, 1.992
-
Connector Height (mm)
27, 31.25, 33.8, 50.3, 50.6
-
Connector Height (in)
1.063, 1.23, 1.331, 1.984, 1.992
-
Product Length (mm)
25.2, 28.4, 32.6, 44, 52.6, 67.2
-
Product Length (in)
.992, 1.118, 1.283, 1.732, 2.071, 2.646
Usage Conditions
-
Operating Temperature (Max) (°C)
70, 75, 80, 85, 90, 100, 105, 110, 120, 140
-
Operating Temperature (Max) (°F)
158, 167, 176, 185, 194, 212, 221, 230, 248, 284
-
Operating Temperature Range (°C)
-40 – 140, -40 – 120
-
Operating Temperature Range (°F)
-40 – 284, -40 – 248
Operation/Application
-
Circuit Application
Power
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
IP Rating
IP67
Packaging Features
-
Packaging Method
Bag, Box, Carton
-
Packaging Quantity
150, 180, 200, 230, 320, 380
Other
-
Serviceable
Yes
-
Connector Position Assurance Capable
No
Reference Number
-
TE Internal Number
CAT-N73-RA6348