Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Mixed & Hybrid Connector
Yes
-
Connector Shape
Rectangular
-
Connector & Housing Type
Housing for Female Terminals, Housing for Male Terminals
-
Connector System
Wire-to-Wire
-
Sealable
No, Yes
-
Primary Locking Feature
Integrated in Housing, On the Terminal
-
Connector & Contact Terminates To
Wire & Cable
Configuration Features
-
Number of Positions
5, 7, 10, 12, 15, 16
-
Number of Rows
2
Electrical Characteristics
-
Operating Voltage (VDC)
14, 24, 60
-
Nominal Voltage Architecture (V)
12, 24, 42, 60
Body Features
-
Cable Exit Angle
180°, 90°
-
Primary Product Color
Black
-
Connector & Keying Code
A
Contact Features
-
Contact Type
Receptacle, Tab
-
Contact Size
1.5K, 1.5mm, 1.6mm, 2.8mm, 6.3mm, 9.5mm
-
Mating Tab Width (mm)
1.5, 1.6, 2.8, 4.8, 6.3
-
Mating Tab Width (in)
.059, .06, .063, .11, .189, .248
-
Contact Current Rating (Max) (A)
10, 11, 20, 30, 40
Mechanical Attachment
-
Mating Alignment
With
-
Terminal Position Assurance
No, Yes
-
Mating Alignment Type
Keyed, Polarizing Rib, Polarizing Slot
-
Strain Relief
Add By Accessory, Without
-
Connector Mounting Type
Cable Mount (Free-Hanging)
Housing Features
-
Housing Material
PA GF, PBT GF, PBT GF30
-
Centerline (Pitch) (mm)
4, 5, 6, 7.5
-
Centerline (Pitch) (in)
.157, .19, .197, .236, .295
Dimensions
-
Product Width (mm)
21.5, 25.7, 27, 32.6, 40.2, 48.1
-
Product Width (in)
.85, 1.012, 1.063, 1.28, 1.58, 1.894
-
Connector Height (mm)
24.6, 31.25, 32.2, 39.8, 48.1, 49.4
-
Connector Height (in)
.96, 1.23, 1.27, 1.567, 1.894, 1.94
-
Row-to-Row Spacing (mm)
5.6, 6, 6.5, 6.8, 6.9, 7.5, 7.55, 7.6, 8.6, 9
-
Row-to-Row Spacing (in)
.22, .23, .256, .268, .272, .295, .297, .299, .339, .354
-
Product Length (mm)
35.4, 41.4, 42.5, 44, 45.8, 52.6, 54.1, 67.2
-
Product Length (in)
1.39, 1.63, 1.673, 1.732, 1.8, 2.071, 2.13, 2.646
Usage Conditions
-
Operating Temperature (Max) (°C)
105, 125, 140
-
Operating Temperature (Max) (°F)
221, 257, 284
-
Operating Temperature Range (°C)
-40 – 140, -40 – 105, -25 – 125
-
Operating Temperature Range (°F)
-13 – 257, -40 – 284, -40 – 221
Operation/Application
-
Circuit Application
Power, Power & Signal
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
IP Rating
IP67, IPX9K
Packaging Features
-
Packaging Method
Box, Carton, Package
-
Packaging Quantity
200, 230, 250, 300, 350, 380, 500
Other
-
Serviceable
No, Yes
-
Connector Position Assurance Capable
No, Yes
Reference Number
-
TE Internal Number
CAT-NB3-MRC48