Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type
NTC Thermistor
-
Resistance Tolerance (at 25°C) (%)
± 20
Dimensions
-
Lead Wire Length
10 mm [ .394 in ]
Usage Conditions
-
Resistance (at 25°C) (kΩ)
10
-
Operating Temperature Range
-40 – 250 °C [ -40 – 482 °F ]
Reference Number
-
TE Internal Number
CAT-NTC0024