Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
NTC Sensor Type
Glass Encapsulated NTC Thermistor, NTC Thermistor
-
Resistance Tolerance (at 25°C) (%)
± 1
-
Tolerance β-Value (%)
±1
Dimensions
-
Lead Wire Length (mm)
29, 31, 40, 28, 32, 39, 35, 36
-
Lead Wire Length (in)
1.142, 1.575, 1.378, 1.26, 1.535, 1.221, 1.417, 1.102
Usage Conditions
-
Resistance (at 25°C) (kΩ)
100, 5, 10, 50
-
Operating Temperature Range (°C)
-40 – 200, -40 – 300, -40 – 250
-
Operating Temperature Range (°F)
-40 – 482, -40 – 392, -40 – 572
-
Operating Temperature (Max) (°C)
300, 200
-
Operating Temperature (Max) (°F)
572, 392
Electrical Characteristics
-
β-Value(25/85) (K)
4050, 3450, 3950, 3977, 3960, 3550, 3975, 3435
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-NTC0025