Please review product documents or contact us for the latest agency approval information.
Usage Conditions
-
T_ref for Resistance
25 °C [ 25 °F ]
-
Operating Temperature Range
-40 – 70 °C [ -40 – 158 °F ]
-
Resistance (at 25°C) (kΩ)
4633, 10000
-
Tolerance Resistance (%)
± 1 @ 25 °C, ± 1 @ 0 °C
Product Type Features
-
Wire/Cladding Type
22AWG (7/30) Stranded Copper conductor with White PVC insulation Material
-
NTC Probe Type
Temperature
-
Sensor Package
Overmolded
Mechanical Attachment
-
Wire Length (mm)
1000, 3000, 2000
Configuration Features
-
Electrical Connection
Open End
Electrical Characteristics
-
β-Value(25/85) (K)
3992, 3976
Other
-
EU RoHS Compliance
Compliant, Compliant with Exemptions
Reference Number
-
TE Internal Number
CAT-NTC0059