Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay & Contactor Type
General Purpose Power Relay
Configuration Features
-
Coil Special Features
UL Coil Insulation Class F
-
Contact Number of Poles
1
-
Contact Arrangement
1 Form A SPST-NO
Electrical Characteristics
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
750
-
Contact Limiting Short-Time Current (A)
5
-
Coil Resistance (Ω)
100, 320, 576, 1280, 2304
-
Contact Limiting Continuous Current (A)
5
-
Contact Switching Load (Min)
100mA @ 5V
-
Contact Switching Voltage (Max) (VAC)
250
-
Contact Limiting Breaking Current (A)
5
-
Contact Limiting Making Current (A)
5
-
Contact Current Rating (A)
5
-
Coil Voltage Rating (VDC)
5, 12, 24
-
Contact Voltage Rating (VAC)
250
-
Coil Power Rating DC (W)
.25, .45
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
4000
Body Features
-
Product Weight
6 g [ .211 oz ]
-
Enclosure Type
Flux Resistant Automatic Solder Capable, Flux Resistant Automatic Solder Capable & Washable
Termination Features
-
Main Termination & Connection Type
Solder Pins
-
Coil Termination & Connection Type
Solder Pins
Mechanical Attachment
-
Product Mount Type
Board Mount
Dimensions
-
Product Width
10.2 mm [ .401 in ]
-
Insulation Clearance Between Contact & Coil
6.4 mm [ .251 in ]
-
Product Height
15.2 mm [ .598 in ]
-
Insulation Creepage Between Contact & Coil
6.4 mm [ .251 in ]
-
Product Length
18.2 mm [ .716 in ]
Usage Conditions
-
Operating Temperature Range
-30 – 85 °C [ -22 – 185 °F ]
-
Environmental Category of Protection
RTII, RTIII
-
Environmental Ambient Temperature (Max)
85 °C [ 185 °F ]
Operation/Application
-
Current Type
DC
-
Coil Magnetic System
Monostable
Packaging Features
-
Packaging Method
Box & Tray, Tray
Other
-
Environmental Ambient Temperature Class (°C)
50 – 70, 70 – 85
-
Coil Power Rating Class (W)
.4 – .5, .2 – .3
-
Contact Current Class (A)
16
-
Height Class (Mechanical) (mm)
14 – 15
-
Length Class (Mechanical) (mm)
16 – 20
-
Width Class (Mechanical) (mm)
10 – 12
Reference Number
-
TE Internal Number
CAT-OE4-OJ7