Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type
General Purpose Power Relay
Configuration Features
-
Coil Special Features
UL Coil Insulation Class A
-
Contact Arrangement
2 Form A (NO)
-
Contact Number of Poles
2
-
Insulation Special Features
7000V Initial Surge Withstand Voltage between Contacts & Coil
Electrical Characteristics
-
Contact Limiting Breaking Current (A)
3, 5
-
Coil Power Rating DC (mW)
540
-
Coil Resistance (Ω)
47, 68, 155, 270, 1100, 4400
-
Coil Voltage Rating (VDC)
5, 6, 9, 12, 24, 48
-
Contact Current Rating (A)
3, 5
-
Contact Switching Load (Min)
100mA @ 5V
-
Contact Switching Voltage (Max) (VAC)
240
-
Contact Switching Voltage (Max) (VDC)
30
-
Contact Voltage Rating (VAC)
240
-
Insulation Initial Resistance (MΩ)
1000, 1000000
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
4000
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
2500
-
Contact Limiting Continuous Current (A)
3, 5
-
Contact Limiting Short-Time Current (A)
3, 5
-
Contact Limiting Making Current (A)
3, 5
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1000
Body Features
-
Product Weight
13 g [ .459 oz ]
Contact Features
-
Contact Material
Ag Alloy, AgSnO
Dimensions
-
Product Height
24.8 mm [ .976 in ]
-
Product Length
24.4 mm [ .961 in ]
-
Product Width
12.9 mm [ .508 in ]
-
Insulation Creepage Between Contact & Coil
7 mm [ .276 in ]
-
Insulation Clearance Between Contact & Coil
7 mm [ .276 in ]
Usage Conditions
-
Environmental Ambient Temperature (Max)
60 °C [ 140 °F ]
-
Environmental Category of Protection
RTII, RTIII
Operation/Application
-
Coil Magnetic System
Monostable
-
Actuating System
DC
Packaging Features
-
Packaging Method
Box & Carton, Bundle, Package, Tube
Other
-
Contact Current Class (A)
16
-
Width Class (Mechanical) (mm)
12 – 16
-
Coil Power Rating Class (mW)
500 – 600
-
Height Class (Mechanical) (mm)
20 – 25
-
Insulation Clearance Class (mm)
5 – 8
-
Insulation Creepage Class (mm)
5.5 – 8
-
Environmental Ambient Temperature Class (°C)
50 – 70
-
Insulation Initial Dielectric Between Coil & Contact Class (V)
3500 – 4000
-
Length Class (Mechanical) (mm)
20 – 25
Reference Number
-
TE Internal Number
CAT-OE4-OS11