Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Relay Type
General Purpose Power Relay
Configuration Features
-
Coil Special Features
UL Coil Insulation Class A, UL Coil Insulation Class F
-
Contact Arrangement
1 Form A (NO)
-
Contact Number of Poles
1
-
Contact Special Features
Bifurcated/Twin Contacts
-
Insulation Special Features
4000V Initial Surge Withstand Voltage between Contacts & Coil, 8000V Initial Surge Withstand Voltage between Contacts & Coil, Tracking Index of Relay Base PTI600
Electrical Characteristics
-
Contact Limiting Breaking Current (A)
3, 5, 25
-
Input Voltage (VDC)
0 – 4
-
Coil Power Rating AC (VA)
.01
-
Coil Power Rating DC (mW)
120, 900
-
Coil Resistance (Ω)
40, 90, 160, 169, 640
-
Coil Voltage Rating (VAC)
4
-
Coil Voltage Rating (VDC)
3, 4, 6, 9, 12, 24
-
Contact Current Rating (A)
3, 5, 25
-
Contact Switching Load (Min)
100mA @ 1V, 100mA @ 5V
-
Contact Switching Voltage (Max) (VAC)
277
-
Contact Switching Voltage (Max) (VDC)
125
-
Contact Voltage Rating (VAC)
250, 277
-
Contact Voltage Rating (VDC)
24, 30
-
Insulation Initial Dielectric Between Contacts & Coil (Vrms)
3000, 5000
-
Output Current (Min) (A)
.1
-
Output Voltage Rating (AC Relays) (Vrms)
0 – 250, 0 – 277
-
Contact Limiting Continuous Current (A)
25, 3, 5
-
Contact Limiting Making Current (A)
25, 3, 5
-
Output Voltage (Max) (V)
250, 277
-
Insulation Initial Dielectric Between Contacts & Coil (V)
3000
-
Insulation Initial Resistance (MΩ)
1000
-
Insulation Initial Dielectric Between Adjacent Contacts (Vrms)
750
-
Output Voltage Rating (DC Relays) (VDC)
0 – 30
-
Output Current Rating (Arms)
0 – 3, 0 – 5
-
Coil Power Rating (W)
.12
-
Contact Limiting Short-Time Current (A)
25, 3
-
Insulation Initial Dielectric Between Open Contacts (Vrms)
1000, 750
-
Coil Current (A)
.024, .03
-
Output Current Rating (A)
0 – 3, 0 – 5
Body Features
-
Product Weight (g)
3, 28
-
Product Weight (oz)
.1058, .988
-
Primary Product Color
White
-
Enclosure Type
Sealed
Contact Features
-
Contact Material
AgNi, AgNi90/10, Gold-Plated, AgSnO
-
Contact Plating Material
Gold, Silver-Nickel Gold Covered
Termination Features
-
Relay Connection Type
PCB Termination
-
Terminal Configuration
Solder Pins
Mechanical Attachment
-
Product Mount Type
Printed Circuit Board
Dimensions
-
Product Height (mm)
12.5, 26.5
-
Product Height (in)
.492, 1.043
-
Product Length (mm)
20, 30.4
-
Product Length (in)
.787, 1.197
-
Product Width (mm)
5, 16
-
Product Width (in)
.196, .63
-
Insulation Creepage Between Contact & Coil (mm)
3.5, 8
-
Insulation Creepage Between Contact & Coil (in)
.138, .315
-
Insulation Clearance Between Contact & Coil (mm)
3.5, 6.7
-
Insulation Clearance Between Contact & Coil (in)
.138, .264
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
-
Environmental Ambient Temperature (Max) (°C)
55, 85
-
Environmental Ambient Temperature (Max) (°F)
131, 185
-
Environmental Category of Protection
RTII, RTIII
Operation/Application
-
Coil Magnetic System
Monostable
-
Shock Resistance
100G's, 11ms
-
Output Switching
Random
-
Solder Process
Wave Solder
-
Actuating System
DC
Packaging Features
-
Packaging Method
Box & Tray, Box & Tube, Tube
Other
-
Contact Current Class (A)
16
-
Width Class (Mechanical) (mm)
0 – 6, 12 – 16
-
Insulation Clearance Class (mm)
2.5 – 4, 3.5 – 4., 5 – 8
-
Environmental Ambient Temperature Class (°C)
50 – 70, 70 – 85
-
Coil Power Rating Class (mW)
100 – 150, 800 – 1000
-
Height Class (Mechanical) (mm)
12 – 13, 25 – 30
-
Insulation Creepage Class (mm)
3 – 5.5, 5.5 – 8
-
Insulation Initial Dielectric Between Coil & Contact Class (V)
2500 – 3000, 3000 – 4000, 4000
-
Length Class (Mechanical) (mm)
16 – 20, 30 – 35
Reference Number
-
TE Internal Number
CAT-OE4-P299B