Please review product documents or contact us for the latest agency approval information.
Dimensions
-
Recovered Inside Diameter
3.89 mm [ .153 in ]
-
Wire Size (AWG)
12 – 10, 24 – 20, 22 – 16, 22 – 18, 16 – 14, 26 – 22
-
Wire Size (mm²)
3 – 6, .26 – .96, .3 – 1.42, 1.04 – 2.62, .12 – .24, .2 – .6, 1.25 – 2, .12 – .4
-
Compatible Insulation Diameter Range (mm)
2.08, 2.54, 5.59, 6.35, 3.18, 2.09, 3.81
-
Compatible Insulation Diameter Range (in)
.082, .25, .125, .1, .15, .22
-
Barrel Inside Diameter (mm)
3.28, .73, 6.4, 1.09, 2.16, 1.55
-
Barrel Inside Diameter (in)
.129, .253, .085, .029, .043, .061
-
Wire Size (kcmil)
.32 – 1.29, 5.18 – 13.1, .509 – 3.26, .202 – .81, 2.05 – 5.18, .238 – .475
-
Wire Size (CMA)
5180 – 13100, 509 – 3260, 2050 – 5180, 320 – 1290, 238 – 475, 202 – 810
-
Terminal Material Thickness (mm)
.56, .46, .38, .51
-
Terminal Material Thickness (in)
.015, .018, .02, .022
-
Product Length (mm)
42.07, 26.29, 32.13, 41.91, 22.61, 32.14, 42.06
-
Product Length (in)
1.265, 1.65, .87, .22, 1.035, .89, 1.656
Body Features
-
Insulation Material
PVF2, Nylon, Copper
-
Product Weight (g)
1.934, 3.8, 2, 4.536, .709, 1.48, 4.383, .855, 2.05, 4.404, .411, .735, 3.402, 1.61, 10, 1.619, 4.092, 1.489
-
Stripe Color
Black, Red
-
Insulation Support Sleeve Material
Copper
-
Splice Features
Serrated
-
Primary Product Color
Red - Translucent, Yellow, Yellow - Translucent, Blue - Transluscent, Natural
Contact Features
-
Military Part Class
Class I, Class II
-
Terminal Plating Material
Tin, Tin-Lead
-
Contact Base Material
Copper
-
Barrel Type
Closed
Electrical Characteristics
-
Operating Voltage (V)
300
-
Operating Voltage (VAC)
600
Product Type Features
-
Splice Accessory Type
Splice
-
Splice Type
Butt Splice
-
Sealable
No
-
Compatible With Discrete Wire Type
Stranded
-
Wire Insulation Support Retention Type
Insulation Support
Termination Features
-
Termination Method to Wire & Cable
Crimp
Packaging Features
-
Packaging Quantity
4000, 1500, 100, 1000, 25, 1, 2500, 500, 50
-
Packaging Method
Tape Mounted, Loose Piece
Configuration Features
-
Number of Serrations
8
-
Compatible With Wire & Cable Type
Discrete Wire
Mechanical Attachment
-
Wire Insulation Support
With
Usage Conditions
-
Insulation Option
Fully Insulated
Operation/Application
-
Compatible With Wire Base Material
Copper
Industry Standards
-
Government Qualified Splice
Yes, No
Other
-
EU RoHS Compliance
Compliant, Not Compliant
-
EU ELV Compliance
Compliant with Exemptions, Compliant, Not Compliant
Reference Number
-
TE Internal Number
CAT-P592-B98