Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Insertion Force
Normal
-
Terminal Features
Wire Stop
-
Compatible With Discrete Wire Type
Stranded, Solid
Configuration Features
-
Compatible With Wire & Cable Type
Discrete Wire
-
Connection Capacity
Single
Electrical Characteristics
Body Features
-
Insulation Material
Nylon, PVC
Contact Features
-
Terminal Orientation
Straight, Flag
-
Terminal Plating Material
Tin, Pre-Tin
-
Mating Tab Width (mm)
2.79, 4.75, 4.8, 5.21, 6.35
-
Mating Tab Width (in)
.11, .187, .189, .205, .25
-
Quick Disconnect Terminal Type
Receptacle
-
Crimp Type
Compression
-
Contact Base Material
Brass
-
Mating Tab Thickness (mm)
.5, .51, .79, .8, .81
-
Mating Tab Thickness (in)
.02, .031, .032
-
Barrel Type
Closed
Termination Features
-
Product Terminates To
Wire & Cable
Mechanical Attachment
-
Mating Retention Type
Dimple
-
Wire Insulation Support
With
Dimensions
-
Wire Size (mm²)
.12 – .20, .26 – .96, .3 – 1.5, 1 – 2.5, 1.04 – 2.62, 1.5 – 2.5, 2.62 – 6.64, 4 – 6
-
Compatible Insulation Diameter Range (mm)
2.08, 2.54, 2.67 – 3.56, 2.7 – 3.6, 2.88 – 4.32, 3.43, 3.5, 3.56, 4.3, 4.32, 6.35
-
Compatible Insulation Diameter Range (in)
.082, .1, .105 – .14, .135, .14, .157 – .17, .169, .17, .25
-
Product Length (mm)
17.81, 18.64, 19.3, 19.8, 20.36, 20.88, 21.8, 21.9, 22.2, 22.86, 23.2, 25.7, 26
-
Product Length (in)
.7, .734, .76, .779, .8, .822, .862, .874, .9, .913, 1.012, 1.024
-
Terminal Material Thickness (mm)
.3, .41, .45, .46
-
Terminal Material Thickness (in)
.012, .016, .018
-
Wire Size (AWG)
11 – 10, 12 – 10, 15.5 – 13.5, 16 – 14, 17 – 13, 22 – 18, 22 – 16, 26 – 24
-
Wire Size (CMA)
238 – 475, 509 – 1900, 592 – 3260, 592 – 2960, 1980 – 4914, 2050 – 5180, 3000 – 4914, 5180 – 13100, 8226 – 12066
Usage Conditions
-
Operating Temperature Range
105 °C [ 221 °F ]
-
Insulation Option
Partially Insulated
Industry Standards
-
Compatible With Agency/Standards Products
RU (UL Component Program), CSA
-
UL Flammability Rating
UL 94V-2
Packaging Features
-
Packaging Method
Loose Piece, Carton, Box, Bag
-
Packaging Quantity
500, 1000
Other
-
Barrel Color
Red, Blue, Clear, Yellow
Reference Number
-
TE Internal Number
CAT-P592-F266