Product | TE Part # | Documents | Spade Terminal Type | Wire Size | Wire Size | Wire Size | Stud Size | Stud Diameter | Tongue Thickness | Product Length | Operating Temperature Range | Wire Insulation Support Retention Type | Compatible Insulation Diameter (Max) | Compatible Insulation Diameter Range | Packaging Method |
---|
| 320861 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.51 mm | .84 mm | 18.7 mm | - | Non-Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Box |
| 324608 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 – 16 AWG | .326 – 1.31 mm² | 509 – 3260 CMA | M2, #2 | 2.18 mm | .79 mm | 19.25 mm | - | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 8-320862-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.17 mm | .79 mm | 18.72 mm | - | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 2-320862-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.17 mm | .79 mm | 18.72 mm | - | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 2-32562-2 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.34 mm | .79 mm | 18.72 mm | - | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 32498 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.17 mm | .84 mm | 21.08 mm | - | Non-Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 32497 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.17 mm | .84 mm | 21.08 mm | - | Non-Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 326865 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | #10 | 5 mm | .79 mm | 25.83 mm | - | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 8-324608-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 – 16 AWG | .326 – 1.31 mm² | 509 – 3260 CMA | M2, #2 | 2.18 mm | .79 mm | 19.25 mm | - | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 324577 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 12 – 10 AWG | 3.31 – 5.26 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.51 mm | .79 mm | 25.83 mm | - | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 322426 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .79 mm | 18.72 mm | -40 – 105 °C | Non-Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 8-51874-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 26 – 22 AWG | .12 – .4 mm² | 202 – 810 CMA | #6, M3.5 | 3.51 mm | .46 mm | 16.48 mm | - | Insulation Support | 2.08 mm | 1.27 – 2.08 mm | Loose Piece |
| 2-324608-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 – 16 AWG | .326 – 1.31 mm² | 509 – 3260 CMA | M2, #2 | 2.18 mm | .79 mm | 19.25 mm | - | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 2-324608-2 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 – 16 AWG | .326 – 1.31 mm² | 509 – 3260 CMA | M2, #2 | 2.18 mm | .79 mm | 19.25 mm | - | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 2-322777-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.51 mm | .79 mm | 18.72 mm | - | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 2-32561-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .79 mm | 18.71 mm | - | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 2-32562-3 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.34 mm | .79 mm | 18.72 mm | - | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 2-320861-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.51 mm | .79 mm | 18.72 mm | - | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 2-324015-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #10 | 4.82 mm | .79 mm | 25.83 mm | - | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Tape Mounted |
| 52369-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 26 – 22 AWG | .12 – .4 mm² | 202 – 810 CMA | M2.5, #4 | 2.84 mm | .79 mm | 16.49 mm | - | Insulation Support | 2.08 mm | 1.27 – 2.08 mm | Tape Mounted |
| 32561 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .84 mm | 18.71 mm | - | Non-Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 8-32562-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .79 mm | 18.72 mm | - | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 2-320861-2 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.51 mm | .84 mm | 18.7 mm | - | Non-Insulation Support | 3.81 mm | 2.67 – 3.81 mm | Box |
| 52369 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 26 – 22 AWG | .12 – .4 mm² | 202 – 810 CMA | M2.5, #4 | 2.84 mm | .5 mm | 16.5 mm | - | Insulation Support | 2.08 mm | 1.27 – 2.08 mm | Loose Piece |
| 2-32562-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .79 mm | 18.72 mm | - | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 8-324015-2 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #10 | 4.82 mm | 1.07 mm | 25.83 mm | - | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 51874 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 26 – 22 AWG | .12 – .4 mm² | 202 – 810 CMA | M3.5 | 3.51 mm | .5 mm | 16.48 mm | - | Insulation Support | 2.08 mm | 1.27 – 2.08 mm | Loose Piece |
| 320862 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.17 mm | .84 mm | 18.72 mm | - | Non-Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Box |
| 2-32510-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #8, M4 | 4.17 mm | 1.07 mm | 25.83 mm | - | Non-Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Tape Mounted |
| 8-320861-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.51 mm | .84 mm | 18.7 mm | - | Non-Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 2-32498-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.17 mm | .79 mm | 21.08 mm | - | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 325150 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.68 mm | .79 mm | 26.82 mm | - | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 1-325150-0 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.68 mm | .79 mm | 26.82 mm | - | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Tape & Reel |
| 1-331366-1 | Product Drawing 3D PDF | Spade Tongue Terminal | 22 – 16 AWG | .3 – 1.3 mm² | 509 – 3260 CMA | #10 | 5 mm | .79 mm | 18.72 mm | - | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 324015 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #10 | 4.82 mm | .79 mm | 25.83 mm | - | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 32562 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .79 mm | 18.72 mm | - | Non-Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 1-331366-0 | Product Drawing 3D PDF | Spade Tongue Terminal | 22 – 16 AWG | .3 – 1.3 mm² | 509 – 3260 CMA | #10 | 5 mm | .79 mm | 18.72 mm | - | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 320863 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 4.82 mm | .84 mm | 18.7 mm | - | Non-Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Box |
| 324597 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 26 – 22 AWG | .12 – .4 mm² | 202 – 810 CMA | M2, #2 | 2.36 mm | .79 mm | 16.94 mm | - | Insulation Support | 2.08 mm | 1.27 – 2.08 mm | Loose Piece |
| 8-32510-2 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #8, M4 | 4.17 mm | 1.07 mm | 25.83 mm | - | Non-Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 2-320863-2 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 4.82 mm | .79 mm | 18.72 mm | - | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 8-322777-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .79 mm | 18.72 mm | - | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 1-324577-0 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.51 mm | .79 mm | 25.83 mm | - | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Tape Mounted |
| 324587 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.68 mm | .79 mm | 26.82 mm | - | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 32510 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #8, M4 | 4.17 mm | 1.07 mm | 25.83 mm | - | Non-Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 8-325150-2 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.68 mm | 1.07 mm | 26.82 mm | - | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 2-32497-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.17 mm | .84 mm | 21.08 mm | - | Non-Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 322777 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .84 mm | 18.7 mm | -40 – 105 °C | Non-Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 8-320863-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 4.82 mm | .84 mm | 18.7 mm | - | Non-Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 8-32561-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .84 mm | 18.71 mm | - | Non-Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 51874-1 | Product Drawing 3D PDF | Spade Flange Tongue Terminal | 26 – 22 AWG | .12 – .4 mm² | 202 – 810 CMA | #6, M3.5 | 3.51 mm | .79 mm | 16.48 mm | - | Insulation Support | 2.08 mm | 1.27 – 2.08 mm | Tape Mounted |