This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No

  • Compatible With Discrete Wire Type  Stranded

  • Wire Insulation Support Retention Type  Insulation Support

Configuration Features

  • Compatible With Wire & Cable Type  Discrete Wire

Body Features

  • Primary Product Color  Blue, Red, Yellow

  • Sleeve Material  Copper, Nylon

  • Insulation Material  Nylon

Contact Features

  • Contact Fabrication  Stamped & Formed

  • Contact Mating Area Length (mm) 6.7, 9.9, 10

  • Contact Mating Area Length (in) .26, .39

  • Crimp Wire Terminal Type  Wire Pin

  • Mating Pin Diameter (mm) 1.78, 1.8, 2.6

  • Mating Pin Diameter (in) .07, .102

  • Barrel Type  Closed

  • Terminal Plating Material  Tin

  • Contact Shape & Form  Round

  • Terminal Orientation  Straight

Mechanical Attachment

  • Wire Insulation Support  With

Dimensions

  • DIN Wire Size (mm²) 2.62 – 6.64, .5 – 1, .14 – .35, 1 – 2.5

  • Compatible Insulation Diameter Range (mm) 2.08, 3.56, 4.3, 6.3, 2.92 – 4.31

  • Compatible Insulation Diameter Range (in) .082, .14, .169, .17, .25, .115 – .17

  • Wire Size (AWG) 12 – 10, 22 – 16, 16 – 14, 26 – 22

  • Wire Size (mm²) 1 – 2.8, 1 – 2.6, .12 – .4, .3 – 1.42, 2.62 – 6.64

  • Wire Size (CMA) 5180 – 13100, 493 – 3158, 254 – 642, 2050 – 5180

  • Barrel Inside Diameter (mm) 2.13, 3.7, 4.3, 4.4, 6.4

  • Barrel Inside Diameter (in) .084, .145, .169, .173, .253

  • Terminal Material Thickness (mm) .46, .79, .99

  • Terminal Material Thickness (in) .018, .031, .039

  • Overall Product Length (mm) 18.2, 19.69, 20.2, 23, 23.6, 29.08

  • Overall Product Length (in) .717, .775, .8, .906, .93, 1.145

Usage Conditions

  • Insulation Option  Partially Insulated

Packaging Features

  • Packaging Quantity  500, 1000

  • Packaging Method  Loose Piece

Reference Number

  • TE Internal Number CAT-P592-F766

Related Materials