Product | TE Part # | Documents | Wire Size | Wire Size | Wire Size | Stud Size | Stud Diameter | Tongue Thickness | Product Length | Compatible With Discrete Wire Type | Compatible Insulation Diameter (Max) | Compatible Insulation Diameter Range | Packaging Method |
---|
| 1-52410-0 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.17 mm | .79 mm | 24.87 mm | - | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 52411-1 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #10 | 4.82 mm | .79 mm | 25.53 mm | - | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 52431-1 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #8, M4 | 4.17 mm | .79 mm | 29.82 mm | - | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 52410 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.17 mm | .84 mm | 24.9 mm | - | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 52411 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #10 | 4.82 mm | .84 mm | 25.5 mm | - | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 52420 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | M3.5 | 3.51 mm | .84 mm | 23.6 mm | - | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 52421-1 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.17 mm | .79 mm | 24.9 mm | - | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 52937-2 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 4.82 mm | .79 mm | 23.1 mm | Solid, Stranded | 4.62 mm | 2.92 – 4.62 mm | Loose Piece |
| 8-52410-1 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.17 mm | .84 mm | 24.9 mm | - | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 8-52942-1 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #8, M4 | 4.17 mm | .99 mm | 26.7 mm | - | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 52410-1 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.17 mm | .79 mm | 24.87 mm | - | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 52420-2 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.51 mm | .79 mm | 23.7 mm | - | 3.81 mm | 2.67 – 3.81 mm | Tape Mounted |
| 52421 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.17 mm | .84 mm | 24.9 mm | - | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 52421-3 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.17 mm | .79 mm | 24.87 mm | - | 3.81 mm | 2.67 – 3.81 mm | Tape Mounted |
| 52430-2 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.51 mm | .79 mm | 28.73 mm | - | 5.84 mm | 3.81 – 5.84 mm | Tape Mounted |
| 52430-3 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.51 mm | .79 mm | 28.7 mm | - | 6.35 mm | 3.81 – 6.35 mm | Tape Mounted |
| 52431-3 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #8, M4 | 4.17 mm | .79 mm | 29.8 mm | - | 3.81 mm | 2.67 – 3.81 mm | Tape Mounted |
| 52433-1 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | 1/4, M6 | 6.35 mm | .79 mm | 32.74 mm | - | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 52403-1 | Product Drawing 3D PDF | 26 – 22 AWG | .12 – .4 mm² | 202 – 810 CMA | #6, M3.5 | 3.51 mm | .79 mm | 21.5 mm | - | 2.08 mm | 1.27 – 2.08 mm | Tape Mounted |
| 52409 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.51 mm | .79 mm | 23.7 mm | - | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 52409-1 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.51 mm | .79 mm | 23.7 mm | - | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 52422-3 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 4.82 mm | .79 mm | 25.5 mm | - | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 52922 | Product Drawing 3D PDF | 26 – 22 AWG | .12 – .4 mm² | 202 – 810 CMA | #4, M2.5 | 2.84 mm | .5 mm | 17.7 mm | - | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 52923 | Product Drawing 3D PDF | 26 – 22 AWG | .12 – .4 mm² | 202 – 810 CMA | #5, M3 | 3.18 mm | .5 mm | 17.2 mm | - | 2.08 mm | 1.27 – 2.08 mm | Loose Piece |
| 52936-2 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.17 mm | .79 mm | 21.84 mm | - | 4.62 mm | 2.92 – 4.62 mm | Loose Piece |
| 52936-3 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.17 mm | .79 mm | 21.84 mm | - | 4.62 mm | 2.92 – 4.62 mm | Tape Mounted |
| 52940 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #5, M3 | 3.18 mm | 1.07 mm | 24.3 mm | - | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 52935-2 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.56 mm | .79 mm | 20.3 mm | - | 4.62 mm | 2.92 – 4.62 mm | Loose Piece |
| 8-52936-1 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.17 mm | .79 mm | 21.84 mm | - | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 8-52924-1 | Product Drawing 3D PDF | 26 – 22 AWG | .12 – .4 mm² | 202 – 810 CMA | #6, M3.5 | 3.51 mm | .46 mm | 17.25 mm | - | 2.08 mm | 1.27 – 2.08 mm | Loose Piece |
| 8-52927-1 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #4, M2.5 | 2.84 mm | .79 mm | 20.2 mm | - | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 8-52929-1 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.56 mm | .79 mm | 20.29 mm | - | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 9-52937-1 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 4.82 mm | .79 mm | 23.06 mm | - | 4.62 mm | 2.92 – 4.62 mm | Loose Piece |
| 52403 | Product Drawing 3D PDF | 26 – 22 AWG | .12 – .4 mm² | 202 – 810 CMA | #6, M3.5 | 3.51 mm | .5 mm | 21.5 mm | - | 2.08 mm | 1.27 – 2.08 mm | Loose Piece |
| 52409-3 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.51 mm | .79 mm | 23.7 mm | - | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 52420-1 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.51 mm | .79 mm | 23.6 mm | - | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 52420-3 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.51 mm | .79 mm | 23.6 mm | - | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 52422-1 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 4.82 mm | .79 mm | 25.5 mm | - | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 52430 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.51 mm | 1.07 mm | 28.7 mm | - | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 52430-1 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.51 mm | .79 mm | 28.7 mm | - | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 52432-1 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #10 | 4.82 mm | .79 mm | 30.96 mm | - | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 52921 | Product Drawing 3D PDF | 26 – 22 AWG | .12 – .4 mm² | 202 – 810 CMA | #2, M2 | 2.18 mm | .5 mm | 16.5 mm | - | 2.03 mm | 1.27 – 2.03 mm | Loose Piece |
| 52925 | Product Drawing 3D PDF | 26 – 22 AWG | .12 – .4 mm² | 202 – 810 CMA | #8, M4 | 4.17 mm | .5 mm | 16.5 mm | - | 2.08 mm | 1.27 – 2.08 mm | Loose Piece |
| 696072-1 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 5.2 mm² | - | #8, M4 | 3.51 mm | .98 mm | 26.7 mm | - | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 7-52935-1 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.56 mm | .79 mm | 20.3 mm | - | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 8-52928-1 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #5, M3 | 3.18 mm | .84 mm | 20.3 mm | - | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 8-52930-1 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.17 mm | .79 mm | 21.8 mm | - | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 8-52931-1 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #10 | 4.82 mm | .79 mm | 23.1 mm | - | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 52408 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #4, M2.5 | 2.84 mm | .84 mm | 22.8 mm | - | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 52409-2 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.51 mm | .79 mm | 23.7 mm | - | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |