Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Terminal Features
Inspection Slot
-
Ring Terminal Product Type
Closed Ring Tongue Terminal
-
Stud Size
10,
-
Sealable
No
-
Wire Insulation Support Retention Type
Insulation Restriction, Insulation Support
Electrical Characteristics
Body Features
-
Stripe Color
Green, Red
-
Insulation Sleeve Color
Red
-
Product Weight (g)
.895, .984, 1.137
Contact Features
-
Barrel Type
Closed
-
Terminal Orientation
Offset
-
Terminal Plating Material
Tin
Mechanical Attachment
-
Wire Insulation Support
With
Dimensions
-
Wire Size (AWG)
20, 22, 22 – 16, 16 – 14
-
Wire Size (mm²)
.5 – .6, .3 – .4, .26 – 1.65, .3 – 1.42, 1.04 – 2.62, 1.31 – 2.08
-
Wire Size (CMA)
754, 1186, 509 – 3260, 2050 – 5180
-
Stud Diameter (mm)
3.51, 3.68, 4.82, 5
-
Stud Diameter (in)
.138, .145, .19, .197
-
Tongue Thickness
.79 mm [ .031 in ]
-
Product Length (mm)
23.01, 24, 24.03
-
Product Length (in)
.906, .946
-
Compatible Insulation Diameter (Max) (mm)
2.79, 3.18, 3.81
-
Compatible Insulation Diameter (Max) (in)
.11, .125, .15
-
Compatible Insulation Diameter Range (mm)
1.17 – 2.79, .97 – 2.79, 2.03 – 3.18, 2.67 – 3.81
-
Compatible Insulation Diameter Range (in)
.046 – .11, .105 – .15, .08 – .125, .038 – .11
Usage Conditions
-
Insulation Option
Partially Insulated
Operation/Application
-
Compatible With Wire Base Material
Copper
-
Compatible With Wire Plating Material
Tin
Industry Standards
-
Government Qualified Terminal
No
Packaging Features
-
Packaging Quantity
1000
-
Packaging Method
Loose Piece
Reference Number
-
TE Internal Number
CAT-P592-OF29