Please review product documents or contact us for the latest agency approval information.
Configuration Features
-
Connection Capacity
Single
Electrical Characteristics
Body Features
-
Insulation Material
Nylon
Contact Features
-
Quick Disconnect Terminal Type
Tab & Receptacle
-
Mating Tab Width
6.35 mm [ .25 in ]
-
Mating Tab Thickness
.81 mm [ .032 in ]
-
Terminal Orientation
Piggyback
-
Contact Base Material
Brass
-
Terminal Plating Material
Tin
-
Crimp Type
Compression Crimp
-
Barrel Type
Closed
Termination Features
-
Product Terminates To
Wire & Cable
Mechanical Attachment
-
Wire Insulation Support
With
-
Mating Retention Type
Dimple
Dimensions
-
Compatible Insulation Diameter Range (mm)
3.56, 4.32
-
Compatible Insulation Diameter Range (in)
.14, .17
-
Terminal Material Thickness
.41 mm [ .016 in ]
-
Product Length (mm)
23.41, 23.54
-
Product Length (in)
.922, .927
-
Wire Size (AWG)
22 – 16, 16 – 14
-
Wire Size (mm²)
1 – 2.5, .3 – 1.5
-
Wire Size (CMA)
592 – 3260, 2050 – 5180
Usage Conditions
-
Insulation Option
Partially Insulated
Packaging Features
-
Packaging Quantity
50, 500
-
Packaging Method
Box, Loose Piece
Reference Number
-
TE Internal Number
CAT-P592-P624