Product | TE Part # | Documents | Wire Size | Wire Size | Wire Size | Stud Size | Stud Diameter | Tongue Thickness | Product Length | Terminal Plating Material | Compatible Insulation Diameter (Max) | Compatible Insulation Diameter Range | Packaging Method |
---|
| 53418-2 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 5 mm | .84 mm | 21.44 mm | Tin-Lead | 3.81 mm | 2.67 – 3.81 mm | Tape & Reel |
| 53424-1 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #8, M4 | 4.34 mm | 1.07 mm | 27.5 mm | Tin-Lead | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 53410-2 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | M6 | 6.73 mm | .79 mm | 27.38 mm | Tin-Lead | 3.18 mm | 2.03 – 3.18 mm | Tape Mounted |
| 53401-1 | Product Drawing 3D PDF | 26 AWG | .12 – .24 mm² | 202 – 509 CMA | #4, M2.5 | 3.02 mm | .69 mm | 18.7 mm | Tin-Lead | 2.08 mm | .81 – 2.08 mm | Loose Piece |
| 53402-1 | Product Drawing 3D PDF | 26 AWG | .12 – .24 mm² | 202 – 509 CMA | #6, M3.5 | 3.68 mm | .69 mm | 20.12 mm | Tin-Lead | 2.08 mm | .81 – 2.08 mm | Loose Piece |
| 53407-1 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .79 mm | 19.86 mm | Tin-Lead | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 53408-1 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.34 mm | .79 mm | 21.44 mm | Tin-Lead | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 53411-1 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | 5/16, M8 | 8.33 mm | .79 mm | 27.38 mm | Tin-Lead | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 53413-1 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | 1/2, M12 | 13.08 mm | .79 mm | 32.84 mm | Tin-Lead | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 53414-1 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | M2.5 | 3.02 mm | .79 mm | 17.85 mm | Tin-Lead | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 53415-1 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.68 mm | .79 mm | 17.85 mm | Tin-Lead | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 53427-1 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | 5/16, M8 | 8.33 mm | 1.04 mm | 33.57 mm | Tin-Lead | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 53421-1 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | 3/8 | 9.91 mm | .84 mm | 30.94 mm | Tin-Lead | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 53412-1 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | 3/8 | 9.91 mm | .79 mm | 30.94 mm | Tin-Lead | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 8-53408-1 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.34 mm | .79 mm | 21.44 mm | Tin-Lead | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 53403-1 | Product Drawing 3D PDF | 26 AWG | .12 – .24 mm² | 202 – 509 CMA | #8, M4 | 4.34 mm | .74 mm | 20.67 mm | Tin-Lead | 2.08 mm | .81 – 2.08 mm | Loose Piece |
| 53404-1 | Product Drawing 3D PDF | 26 AWG | .12 – .24 mm² | 202 – 509 CMA | #10 | 5 mm | .74 mm | 21.87 mm | Tin-Lead | 2.08 mm | .81 – 2.08 mm | Loose Piece |
| 53405-1 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #4, M2.5 | 3.02 mm | .79 mm | 17.07 mm | Tin-Lead | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 53409-1 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #10 | 5 mm | .79 mm | 21.44 mm | Tin-Lead | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 53419-1 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | M6 | 6.73 mm | .84 mm | 27.38 mm | Tin-Lead | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 53423-1 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.68 mm | 1.07 mm | 27.5 mm | Tin-Lead | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 53400-1 | Product Drawing 3D PDF | 26 AWG | .12 – .24 mm² | 202 – 509 CMA | #2, M2 | 2.36 mm | .69 mm | 18.7 mm | Tin-Lead | 2.08 mm | .81 – 2.08 mm | Loose Piece |
| 53406-1 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .79 mm | 17.07 mm | Tin-Lead | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 53408-2 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.34 mm | .79 mm | 21.44 mm | Tin-Lead | 3.18 mm | 2.03 – 3.18 mm | Tape & Reel |
| 53416-1 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.68 mm | .84 mm | 21.44 mm | Tin | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 53417-1 | Product Drawing 3D PDF | 16 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | #8, M4 | 4.34 mm | .79 mm | 21.43 mm | Tin | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 53418-1 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 5 mm | .79 mm | 21.44 mm | Tin-Lead | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 53420-1 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | 5/16, M8 | 8.33 mm | .84 mm | 27.38 mm | Tin-Lead | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 53422-1 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | 1/2, M12 | 13.08 mm | .84 mm | 32.84 mm | Tin-Lead | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 53425-1 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #10 | 5 mm | 1.07 mm | 27.5 mm | Tin-Lead | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 53426-1 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | 1/4, M6 | 6.73 mm | 1.04 mm | 33.58 mm | Tin-Lead | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 53428-1 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | 3/8 | 9.91 mm | 1.04 mm | 36.04 mm | Tin-Lead | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 8-53418-1 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 5 mm | .84 mm | 21.44 mm | Tin-Lead | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 53429-1 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | 1/2, M12 | 13 mm | 1.04 mm | 35.91 mm | Tin-Lead | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 8-53419-1 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | M6 | 6.73 mm | .84 mm | 27.38 mm | Tin-Lead | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 8-53406-1 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .79 mm | 17.07 mm | Tin-Lead | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |