Product | TE Part # | Documents | Wire Size | Wire Size | Wire Size | Stud Size | Stud Diameter | Tongue Thickness | Product Length | Operating Temperature Range | Wire Insulation Support Retention Type | Compatible Insulation Diameter (Max) | Compatible Insulation Diameter Range | Packaging Method |
---|
| 32058 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.51 mm | .84 mm | 23.06 mm | - | Non-Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 32588 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #8, M4 | 4.34 mm | 1.02 mm | 18.71 mm | - | Non-Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 328394 | Product Drawing 3D PDF | 22 – 16 AWG | .326 – 1.31 mm² | 509 – 3260 CMA | M2, #2 | 2.36 mm | .79 mm | 18.47 mm | - | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 1-322985-0 | Product Drawing 3D PDF | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.68 mm | .79 mm | 24.23 mm | - | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Tape Mounted |
| 1-327717-2 | Product Drawing 3D PDF | 22 – 16 AWG | .26 – 1.65 mm² | 509 – 3260 CMA | M2.5, #4 | 3.02 mm | .79 mm | 17.12 mm | - | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 130625 | Product Drawing 3D PDF | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | M6 | 6.35 mm | .79 mm | 33 mm | - | Non-Insulation Support | 6.4 mm | 3.8 – 6.4 mm | Loose Piece |
| 1-327717-0 | Product Drawing 3D PDF | 22 – 16 AWG | .326 – 1.31 mm² | 509 – 3260 CMA | M2.5, #4 | 3.02 mm | .79 mm | 17.12 mm | - | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 1-328281-1 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.68 mm | .79 mm | 21.49 mm | - | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Tape & Reel |
| 2-32056-1 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.17 mm | .79 mm | 23.06 mm | - | Insulation Support | 3.81 mm | 2.67 – 3.81 mm | Tape Mounted |
| 2-32589-1 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #10 | 5 mm | 1.02 mm | 18.71 mm | - | Non-Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Tape Mounted |
| 130537 | Product Drawing 3D PDF | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | M6 | 6.3 mm | .79 mm | 28.01 mm | - | Non-Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 32589 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #10 | 5 mm | 1.02 mm | 18.71 mm | - | Non-Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 326859 | Product Drawing 3D PDF | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.68 mm | .79 mm | 27.81 mm | - | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 2-32060-1 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 5 mm | .79 mm | 23.06 mm | - | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 2-321233-1 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.34 mm | .79 mm | 19.13 mm | - | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 53115-2 | Product Drawing 3D PDF | 26 – 24 AWG | .12 – .24 mm² | 238 – 475 CMA | #6, M3.5 | 3.51 mm | .69 mm | 16.05 mm | - | Insulation Support | 2.41 mm | 1.27 – 2.41 mm | Tape Mounted |
| 34080 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.51 mm | .84 mm | 19.13 mm | - | Non-Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Box |
| 2-32588-1 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #8, M4 | 4.34 mm | 1.02 mm | 18.71 mm | - | Non-Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Tape Mounted |
| 2-35152-1 | Product Drawing 3D PDF | 12 – 10 AWG | 2.62 – 6.62 mm² | 5180 – 13100 CMA | #8, M4 | 4.34 mm | .79 mm | 27.81 mm | - | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Tape Mounted |
| 2-32054-1 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #10 | 5 mm | .79 mm | 23.06 mm | - | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 2-326859-1 | Product Drawing 3D PDF | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | #6, M3.5 | 3.68 mm | .79 mm | 27.81 mm | - | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Tape Mounted |
| 2-326861-1 | Product Drawing 3D PDF | 22 – 16 AWG | 1.04 – 2.68 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .79 mm | 19.13 mm | - | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 32060 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 5 mm | .79 mm | 23.06 mm | - | Non-Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 35152 | Product Drawing 3D PDF | 12 – 10 AWG | 2.62 – 6.62 mm² | 5180 – 13100 CMA | #8, M4 | 4.34 mm | 1.07 mm | 27.81 mm | - | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 32050 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.17 mm | .84 mm | 23.06 mm | - | Non-Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Loose Piece |
| 32054 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #10 | 5 mm | .79 mm | 23.06 mm | - | Non-Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 32059 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.17 mm | .84 mm | 23.06 mm | - | Non-Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 321035 | Product Drawing 3D PDF | 26 – 22 AWG | .12 – .4 mm² | 202 – 810 CMA | M2.5, #4 | 3.02 mm | .5 mm | 15.93 mm | - | Non-Insulation Support | 2.08 mm | 1.27 – 2.08 mm | Loose Piece |
| 8-32588-2 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #8, M4 | 4.34 mm | 1.02 mm | 18.71 mm | - | Non-Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 8-32589-2 | Product Drawing 3D PDF | 12 – 10 AWG | 3 – 6 mm² | 5180 – 13100 CMA | #10 | 5 mm | 1.02 mm | 18.71 mm | - | Non-Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 8-328394-1 | Product Drawing 3D PDF | 22 – 16 AWG | .326 – 1.31 mm² | 509 – 3260 CMA | M2, #2 | 2.36 mm | .79 mm | 18.47 mm | - | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 8-35559-1 | Product Drawing 3D PDF | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.68 mm | .79 mm | 19.13 mm | - | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 32056 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.17 mm | .84 mm | 23.06 mm | - | Non-Insulation Support | 3.81 mm | 2.67 – 3.81 mm | Loose Piece |
| 32057 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 4.82 mm | .84 mm | 23.06 mm | - | Non-Insulation Support | 3.81 mm | 2.67 – 3.81 mm | Box |
| 325197 | Product Drawing 3D PDF | 12 – 10 AWG | 2.62 – 6.64 mm² | 5180 – 13100 CMA | #8, M4 | 4.34 mm | .79 mm | 33.38 mm | - | Insulation Support | 5.84 mm | 3.81 – 5.84 mm | Loose Piece |
| 325199 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.34 mm | .79 mm | 26.26 mm | - | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 8-32053-1 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.34 mm | .79 mm | 23.06 mm | - | Non-Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 8-32059-1 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.17 mm | .84 mm | 23.06 mm | - | Non-Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 8-327717-1 | Product Drawing 3D PDF | 22 – 16 AWG | .326 – 1.31 mm² | 509 – 3260 CMA | M2.5, #4 | 3.02 mm | .79 mm | 17.12 mm | - | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 8-328281-1 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.68 mm | .79 mm | 21.49 mm | - | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 8-35152-2 | Product Drawing 3D PDF | 12 – 10 AWG | 2.62 – 6.62 mm² | 5180 – 13100 CMA | #8, M4 | 4.34 mm | 1.07 mm | 27.81 mm | - | Insulation Support | 6.35 mm | 3.81 – 6.35 mm | Loose Piece |
| 8-32054-1 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #10 | 5 mm | .79 mm | 23.06 mm | - | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 8-32060-1 | Product Drawing 3D PDF | 16 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #10 | 5 mm | .79 mm | 23.06 mm | - | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 8-34080-1 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.51 mm | .79 mm | 19.13 mm | - | Insulation Support | 3.18 mm | 2.03 – 3.18 mm | Reel |
| 130527 | Product Drawing 3D PDF | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | M2.5 | 3.02 mm | .79 mm | 20.65 mm | - | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Loose Piece |
| 2-34541-1 | Product Drawing 3D PDF | 22 – 16 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #6, M3.5 | 3.68 mm | .79 mm | 21.48 mm | - | Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Tape Mounted |
| 2-35559-1 | Product Drawing 3D PDF | 16 – 14 AWG | 1.04 – 2.62 mm² | 2050 – 5180 CMA | #6, M3.5 | 3.68 mm | .79 mm | 19.13 mm | - | Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Tape Mounted |
| 32051 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #10 | 4.82 mm | .79 mm | 23.06 mm | - | Non-Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 32053 | Product Drawing 3D PDF | 22 AWG | .3 – 1.42 mm² | 509 – 3260 CMA | #8, M4 | 4.34 mm | .79 mm | 23.06 mm | - | Non-Insulation Support | 3.56 mm | 2.67 – 3.56 mm | Loose Piece |
| 321233 | Product Drawing 3D PDF | 16 – 14 AWG | 1.25 – 2 mm² | 2050 – 5180 CMA | #8, M4 | 4.34 mm | .79 mm | 19.13 mm | -40 – 105 °C | Non-Insulation Support | 4.32 mm | 2.92 – 4.31 mm | Box |