Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sealable
No
-
Splice Accessory Type
Step Down Adapter Insert, Splice
-
Wire Insulation Support Retention Type
Non-Insulation Support, Insulation Support
-
Compatible With Discrete Wire Type
Stranded, Solid
-
Splice Type
Splice Accessory, Butt Splice
Configuration Features
-
Number of Serrations
8
-
Compatible With Wire & Cable Type
Discrete Wire
Electrical Characteristics
-
Operating Voltage (V)
300
Body Features
-
Primary Product Color
Red, Yellow - Translucent, Blue - Transluscent, Blue
-
Splice Features
Serrated
-
Insulation Type
Pre-Insulated
-
Insulation Material
Nylon
Contact Features
-
Terminal Plating Material
Tin
-
Contact Base Material
Copper
-
Barrel Type
Closed
Mechanical Attachment
-
Wire Insulation Support
With
Dimensions
-
Wire Size (mm²)
.26 – .96, .3 – .9, 1.04 – 2.62, 1.25 – 2, 2.62 – 6.64
-
Recovered Inside Diameter (mm)
1.5, 2.16, 3.05, 3.89, 4.06, 4.47
-
Recovered Inside Diameter (in)
.059, .085, .12, .153, .16, .176
-
Outside Diameter (mm)
5.46, 5.64
-
Outside Diameter (in)
.215, .222
-
Barrel Inside Diameter (mm)
1.47, 1.5, 2.13
-
Barrel Inside Diameter (in)
.059, .084
-
Product Length (mm)
8.89, 10.21, 14.27, 14.78, 32.13, 42.06
-
Product Length (in)
.35, .402, .562, .582, 1.265, 1.656
-
Terminal Material Thickness (mm)
.23, .36, .38, .46, .51, .58
-
Terminal Material Thickness (in)
.009, .014, .015, .018, .02, .023
-
Wire Size (AWG)
12 – 10, 16 – 14, 22 – 18
Usage Conditions
-
Operating Temperature Range (°C)
104 – 105, 105
-
Operating Temperature Range (°F)
221
-
Insulation Option
Fully Insulated
Industry Standards
-
Government Qualified Splice
No
Packaging Features
-
Packaging Method
Loose Piece
-
Packaging Quantity
50, 500, 1000
Reference Number
-
TE Internal Number
CAT-P592-ST433