This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Sealable  No

  • Compatible With Discrete Wire Type  Solid, Stranded

  • Wire Insulation Support Retention Type  Insulation Support

Configuration Features

  • Compatible With Wire & Cable Type  Discrete Wire

Body Features

  • Primary Product Color  Blue, Red, Yellow

  • Sleeve Material  Copper, Nylon

  • Insulation Material  Nylon

  • Sleeve Plating Material  Tin

Contact Features

  • Contact Mating Area Length (mm) 9, 10, 12.4

  • Contact Mating Area Length (in) .43, .487

  • Crimp Wire Terminal Type  Tab

  • Mating Tab Width (mm) 2.92, 3.18, 3.96, 4.06, 20.54

  • Mating Tab Width (in) .115, .125, .156, .16, .809

  • Mating Tab Thickness (mm) .78, .79, .84, 1.02, 1.07

  • Mating Tab Thickness (in) .031, .033, .04, .042

  • Barrel Type  Closed

  • Terminal Plating Material  Tin

  • Terminal Orientation  Straight

Mechanical Attachment

  • Wire Insulation Support  With

Dimensions

  • DIN Wire Size (mm²) 2.5 – 6, .5 – 1, 1 – 2.5

  • Compatible Insulation Diameter Range (mm) 3.56, 4.31, 4.32, 6.4, 3.81 – 5.84, 2.67 – 3.56, 3.8 – 6.4

  • Compatible Insulation Diameter Range (in) .14, .17, .23, .25, .15 – .23, .149 – .251, .105 – .14

  • Wire Size (AWG) 17 – 13, 12 – 10, 22 – 16, 16 – 14

  • Wire Size (mm²) 3 – 6, 1.25 – 2, 2.62 – 6.64, .3 – 1.42, 1.04 – 2.62, .25 – 1.6

  • Wire Size (CMA) 5180 – 13100, 509 – 3260, 642 – 3256, 2050 – 5180

  • Barrel Inside Diameter (mm) 3.7, 4.4, 6.4, 2.7 – 3.6

  • Barrel Inside Diameter (in) .145, .173, .253, .106 – .142

  • Terminal Material Thickness (mm) .78, .79, 1

  • Terminal Material Thickness (in) .031, .039, .04

  • Overall Product Length (mm) 20.54, 22.63, 22.96, 23, 29.21, 30.33

  • Overall Product Length (in) .809, .891, .904, .906, 1.15, 1.194

Usage Conditions

  • Insulation Option  Partially Insulated

  • Operating Temperature Range  -40 – 105 °C [ -40 – 221 °F ]

Packaging Features

  • Packaging Quantity  100, 500, 1000

  • Packaging Method  Loose Piece, Tape & Reel

Reference Number

  • TE Internal Number CAT-P592-T116

Related Materials

Datasheets & Catalog Pages