This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Cage Type  Ganged, Single

  • Form Factor  OSFP

  • Pluggable I/O Product Type  Cage Assembly

  • Sealable  No

Configuration Features

  • Number of Positions  60, 240

  • Number of Ports  1, 4

  • Port Matrix Configuration  1 x 1, 1 x 4

Mechanical Attachment

  • PCB Mounting Style  Through Hole - Press-Fit

Usage Conditions

  • Operating Temperature Range  -55 – 85 °C [ -67 – 185 °F ]

  • Operating Temperature Range  -55 – 85 °C [ -67 – 185 °F ]

Other

  • Included Lightpipe  No, Yes

  • EMI Containment Feature Type  Internal/External EMI Springs

Reference Number

  • TE Internal Number CAT-P65-N4903

Related Materials
No documentation available.