Please review product documents or contact us for the latest agency approval information.
Termination Features
-
Product Terminates To
Wire & Cable
Electrical Characteristics
Dimensions
-
Terminal Material Thickness (mm)
.3
-
Terminal Material Thickness (in)
.011, .012
-
Compatible Insulation Diameter Range (mm)
2.29 – 3.3, 1.52 – 2.79
-
Compatible Insulation Diameter Range (in)
.09 – .13, .06 – .11
-
Wire Size (AWG)
20 – 16, 24 – 20
-
Wire Size (mm²)
.6 – 1.4, .2 – .6
Mechanical Attachment
-
Wire Insulation Support
With
Packaging Features
-
Packaging Quantity
2400, 1300
-
Packaging Method
Strip/Reel, Reel
Configuration Features
-
Connection Capacity
Single
-
Compatible With Wire & Cable Type
Discrete Wire
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Compatible With Agency/Standards Products
UL
Contact Features
-
Quick Disconnect Terminal Type
Receptacle, Tab & Receptacle
-
Mating Tab Width (mm)
4.8, 4.75
-
Mating Tab Width (in)
.187
-
Mating Tab Thickness
.51 mm [ .02 in ]
-
Terminal Orientation
Flag
-
Contact Base Material
Brass
-
Terminal Plating Material
Pre-Tin
-
Crimp Type
F-Crimp
-
Barrel Type
Open
Usage Conditions
-
Insulation Option
Fully Insulated
-
Operating Temperature Range (°C)
-40 – 105, -40 – 110
-
Operating Temperature Range (°F)
-40 – 230, -40 – 221
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-P842-187045