Please review product documents or contact us for the latest agency approval information.
Termination Features
-
Product Terminates To
Wire & Cable
Electrical Characteristics
Dimensions
-
Terminal Material Thickness (mm)
.4, .41
-
Terminal Material Thickness (in)
.016
-
Compatible Insulation Diameter Range (mm)
2.2 – 3, 3.4 – 5.08, 3 – 4
-
Compatible Insulation Diameter Range (in)
.12 – .16, .09 – .12, .134 – .2
-
Wire Size (AWG)
18 – 14, 22 – 18, 12
-
Wire Size (mm²)
2 – 3.31, .3 – 1, 1 – 2
Mechanical Attachment
-
Wire Insulation Support
With
Packaging Features
-
Packaging Quantity
1400, 2300
-
Packaging Method
Strip/Reel, Reel
Configuration Features
-
Connection Capacity
Single
-
Compatible With Wire & Cable Type
Discrete Wire
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Compatible With Agency/Standards Products
UL
Contact Features
-
Quick Disconnect Terminal Type
Receptacle
-
Mating Tab Width
6.35 mm [ .25 in ]
-
Mating Tab Thickness (mm)
.8, .81
-
Mating Tab Thickness (in)
.031, .032
-
Terminal Orientation
Straight
-
Contact Base Material
Brass
-
Terminal Plating Material
Pre-Tin, Tin
-
Crimp Type
F-Crimp
-
Barrel Type
Open
Usage Conditions
-
Insulation Option
Fully Insulated
-
Operating Temperature Range
-40 – 110 °C [ -40 – 230 °F ]
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-P842-2504