This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE’s high-performance relays are designed to perform reliably in extremely rigorous environments in military and aerospace applications. Our balanced force design provides the benefits of consistently high contact pressure, reduced bounce and less arching, helping to lead to extended contact life.

Product Features

• DIN mount design with integral heatsink.

 

• Choice of 45, 55 or 65A rms inverse-parallel connected SCR output.

 

• 48 - 660VAC output.

 

• 4 -32VDC or 90 - 140Vrms input control.

 

• 4,000V rms optical isolation.

 

• Green LED input status indicator.

 

• Finger-safe (IP20) screw clamp terminals for load and control.

 

• Ground terminal.

Applications

  • Heating Control 
    •     Plastic molding machinery 
    •     HVAC & Refrigeration 
    •     Professional food equipment 
  • Industrial Automation
  • Industrial Machinery
 

Benefits

• Allows for high heat dissipation with integrated heatsink

 

• Maximize surface space with slim 22.5mm profile and DIN Rail mount

 

• Easy installation with finger-safe (IP20) screw clamp terminals for load and control

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Relay Type  Solid State Relay

Configuration Features

  • Relay Options  Integral Heatsink

  • Contact Arrangement  1 Form A (SPST-NO)

Electrical Characteristics

  • Input Voltage (VAC) 90 – 140

  • Input Voltage (VDC) 4 – 32

  • Insulation Initial Dielectric Between Contacts & Coil (Vrms) 4000

  • Output Current (Min) (A) .15, .25

  • Output Voltage (Max) (V) 660

  • Output Current Rating (Arms) .15 – 45, .25 – 55, .25 – 65

  • Output Voltage Rating (AC Relays) (Vrms) 48 – 660

Body Features

  • Product Weight  479 g [ 16.9 oz ]

  • Primary Product Color  Black

Termination Features

  • Relay Connection Type  Terminals

  • Terminal Configuration  Screw Terminals

Mechanical Attachment

  • Product Mount Type  DIN Rail

  • Product Mounting Feature Type  Mounting Hole

Dimensions

  • Product Height  109.2 mm [ 4.29 in ]

  • Product Length  76.2 mm [ 3 in ]

  • Product Width  44.5 mm [ 1.75 in ]

Usage Conditions

  • Operating Temperature Range (°C) -40 – 80

Operation/Application

  • Output Current Type  AC

  • Output Switching  Zero

Reference Number

  • TE Internal Number CAT-P851-SS61F

Related Materials