Please review product documents or contact us for the latest agency approval information.
Packaging Features
-
Packaging Method
Reel
-
Packaging Quantity
5000, 4000
Contact Features
-
Mating Tab Thickness
.5 mm [ .02 in ]
-
Wire Contact Termination Area Plating Thickness
.8 µm [ 31.49 µin ]
-
Wire Contact Termination Area Plating Material Finish
Bright, Matte
-
Mating Tab Width
1.5 mm [ .06 in ]
-
Contact Orientation
Straight
-
Contact Mating Area Plating Material Thickness
.8 µm [ 31.49 µin ]
-
Contact Type
Receptacle
-
Contact Mating Area Plating Material
Tin
-
Wire Contact Termination Area Plating Material
Pre-Tin
-
Contact Retention Within Housing
With
-
Contact Base Material
Copper Alloy
-
Contact Current Rating (Max) (A)
14, 5
Mechanical Attachment
-
Wire Insulation Support
With
-
Contact Retention Type Within Housing
Locking Lance
Dimensions
-
Compatible Insulation Diameter Range (mm)
1.3 – 2, 1.8 – 3.1
-
Compatible Insulation Diameter Range (in)
.051 – .079, .071 – .12
-
Wire Size (AWG)
20 – 16, 26 – 20, 26 – 22
-
Wire Size (mm²)
.52 – 1.38, .5 – 1.25, .14 – .34, .52 – 1.31, .13 – .33
Product Type Features
-
Discrete Wire Type
Stranded
Electrical Characteristics
-
Operating Voltage (VAC)
50, 300
Termination Features
-
Termination Method to Wire & Cable
Crimp
-
Product Terminates To
Wire & Cable
Usage Conditions
-
Operating Temperature Range
-30 – 105 °C [ -22 – 221 °F ]
Operation/Application
-
Circuit Application
Power
Other
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Reference Number
-
TE Internal Number
CAT-P87024-R2435