This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The power double lock connectors are available in wire-to-wire  (including freehanging and panel mount) and wire-to-board configurations. This connector system consists of plug and cap housings for wire termination, optional double lock plates, crimp contacts and PC board pin headers, and is available in a contact centerline spacing of 3.96 mm for wire-to-wire and centerline spacing of 3.96 mm, 6.5 mm, and 13.00 mm for wire-to-board.

Product Features

  • Versatile and easy to use, the connector locks in several reliable ways. The plug is able to latch together with either the cap or header. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability. 
  • Power Double Lock tabs are made with several unique material varieties, including Glow Wire and standard temperature models.
  • The plug mates with the cap (or header) to form an audible 'click', which reassures users the connectors are secure. 
  • Phosphor bronze with pre-tin plating and designed without lances to prevent entanglement of contacts with one another.
  • UL recognized, CSA certified, and VDE approved.
  • Versatile and easy to use, the connector locks in several reliable ways. The plug is able to latch together with either the cap or header. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability. 
  • Power Double Lock receptacles are made with several unique material varieties, including Glow Wire and standard temperature models.
  • The plug mates with the cap (or header) to form an audible 'click', which reassures users the connectors are secure. 
  • Phosphor bronze with pre-tin plating and designed without lances to prevent entanglement of contacts with one another.
  • UL recognized, CSA certified, and VDE approved.
  • Versatile and easy to use, the connector locks in several reliable ways. The plug is able to latch together with either the cap or header. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability. 
  • Power Double Lock receptacles are made with several unique material varieties, including Glow Wire and standard temperature models.
  • The plug mates with the cap (or header) to form an audible 'click', which reassures users the connectors are secure. 
  • Phosphor bronze with pre-tin plating and designed without lances to prevent entanglement of contacts with one another.
  • UL recognized, CSA certified, and VDE approved.
  • Versatile and easy to use, the connector locks in several reliable ways. The plug is able to latch together with either the cap or header. The TPA – terminal position assurance – device helps assure terminals are fully seated to ensure its dependability. 
  • Power Double Lock receptacles are made with several unique material varieties, including Glow Wire and standard temperature models.
  • The plug mates with the cap (or header) to form an audible 'click', which reassures users the connectors are secure. 
  • Phosphor bronze with pre-tin plating and designed without lances to prevent entanglement of contacts with one another.
  • UL recognized, CSA certified, and VDE approved.
  • Features

    Please review product documents or contact us for the latest agency approval information.  

    Product Type Features

    • Discrete Wire Type  Stranded

    Electrical Characteristics

    • Operating Voltage (VAC) 50, 300

    Contact Features

    • Mating Tab Width  1.5 mm [ .06 in ]

    • Mating Tab Thickness  .5 mm [ .02 in ]

    • Contact Orientation  Straight

    • Wire Contact Termination Area Plating Thickness  .8 µm [ 31.49 µin ]

    • Contact Mating Area Plating Material Thickness  .8 µm [ 31.49 µin ]

    • Wire Contact Termination Area Plating Material Finish  Matte

    • Contact Type  Tab

    • Contact Mating Area Plating Material  Tin (Sn)

    • Wire Contact Termination Area Plating Material  Pre-Tin

    • Contact Retention Within Housing  With

    • Contact Base Material  Copper Alloy

    • Contact Current Rating (Max) (A) 14

    Termination Features

    • Termination Method to Wire & Cable  Crimp

    • Product Terminates To  Wire & Cable

    Mechanical Attachment

    • Wire Insulation Support  With, Without

    • Contact Retention Type Within Housing  Locking Lance

    Dimensions

    • Compatible Insulation Diameter Range (mm) 1.3 – 2, 1.8 – 3.1

    • Compatible Insulation Diameter Range (in) .051 – .079, .071 – .12

    • Wire Size (AWG) 20 – 16, 26 – 20, 26 – 22

    • Wire Size (mm²) .52 – 1.38, .5 – 1.25, .14 – .34, .14 – .51

    Usage Conditions

    • Operating Temperature Range  -30 – 105 °C [ -22 – 221 °F ]

    Operation/Application

    • Circuit Application  Power

    Packaging Features

    • Packaging Method  Bag, Reel

    • Packaging Quantity  1000, 4000, 5000

    Reference Number

    • TE Internal Number CAT-P87024-T111

    Related Materials

    Datasheets & Catalog Pages