This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

TE’s high-performance relays are designed to perform reliably in extremely rigorous environments in military and aerospace applications. Our balanced force design provides the benefits of consistently high contact pressure, reduced bounce and less arching, helping to lead to extended contact life.

Product Features

• Standard “hockey puck” package.

• LED indicator.

• 12, 25 & 40A versions.

• 200V DC output types.

• DC input and output versions.

• 1500V DC optical isolation.

• Cover design with anti-rotation barriers 

Applications

Please share the application 

Benefits

Please share the benefits 

Features

Please review product documents or contact us for the latest agency approval information.  

Product Type Features

  • Relay Type  Solid State Relay

Configuration Features

  • Contact Arrangement  1 Form A (SPST-NO)

Electrical Characteristics

  • Input Voltage (VDC) 3.5 – 32

  • Insulation Initial Dielectric Between Contacts & Coil (Vrms) 1500

  • Output Voltage Rating (DC Relays) (VDC) 200

  • Output Voltage (Max) (V) 200

  • Output Current Rating (A) 12, 25, 40

Body Features

  • Product Weight (g) 116, 145

  • Product Weight (oz) 4.09, 5.11

  • Primary Product Color  Black

  • Device Package Style  Hockey Puck

Termination Features

  • Relay Connection Type  Terminals

  • Terminal Configuration  Screw Terminals

Mechanical Attachment

  • Product Mount Type  Chassis

  • Product Mounting Feature Type  Mounting Hole

Dimensions

  • Product Height  44.5 mm [ 1.77 in ]

  • Product Length  45 mm [ 1.77 in ]

  • Product Width (mm) 36.5, 43.4

  • Product Width (in) 1.43, 1.7

Usage Conditions

  • Operating Temperature Range (°C) -30 – 80

Operation/Application

  • Output Current Type  DC

Reference Number

  • TE Internal Number CAT-P8719-SS62

Related Materials

No documentation available.