Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Filtering Requirements
Unfiltered
-
Input Termination Type
Terminal Block
-
Output Termination Type
Terminal Block
Configuration Features
-
Wiring Configuration
Three Phase
Electrical Characteristics
-
Overvoltage Category
III
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.1, .4, 1.8, 2.5, 2.6, 2.7, 3.4, 3.5, 5.9, 6, 6.6, 7.1, 7.5, 12.4
-
Current Rating (A)
10, 16, 20, 25, 40, 50, 63, 80, 100, 125, 160, 230
-
Operating Voltage (VAC)
480, 530, 760
Body Features
-
Product Weight (g)
800, 1000, 1100, 1200, 1300, 1500, 1600, 1800, 1900, 2500, 2700, 2800, 2900, 3300, 3500, 4300, 4600, 4900, 5000, 5100, 5300, 5400, 5800, 5900, 6600, 7200, 9300
-
Product Weight (oz)
28.21, 35.27, 38.8, 42.32, 45.85, 52.91, 56.43, 63.49, 67.02, 88.18, 95.23, 98.76, 102.29, 116.4, 123.45, 151.67, 162.26, 172.84, 176.36, 179.89, 186.95, 190.47, 204.58, 208.11, 232.8, 253.97, 328.04
Mechanical Attachment
-
Product Mount Type
Chassis Mount
Dimensions
-
Product Width (mm)
40, 45, 50, 55, 60, 65, 70, 80, 90, 95, 100, 105
-
Product Width (in)
1.57, 1.77, 1.96, 2.16, 2.36, 2.55, 2.75, 3.14, 3.54, 3.74, 3.93, 4.13
-
Product Length (mm)
185, 195, 210, 230, 235, 245, 255, 265, 290, 300, 310, 320, 330, 350
-
Product Length (in)
7.28, 7.67, 8.26, 9.05, 9.25, 9.64, 10.03, 10.43, 11.41, 11.81, 12.2, 12.59, 12.99, 13.77
-
Product Height (mm)
120, 132, 140, 145, 159, 167, 168, 180, 191, 194, 205, 210, 220, 225, 230, 240
-
Product Height (in)
4.72, 5.19, 5.51, 5.7, 6.25, 6.57, 6.61, 7.08, 7.51, 7.63, 8.07, 8.26, 8.66, 8.85, 9.05, 9.44
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
UL Flammability Rating
UL 94V-0
-
Pollution Degree
PD3
-
Certified To
IEC 60939-3, UL 60939-3
-
IP Rating
IP20
Reference Number
-
TE Internal Number
CAT-P99-F3288