Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
Busbar, Terminal Block
-
Output Termination Type
Busbar, Terminal Block
Electrical Characteristics
-
Short Circuit Current Rating (kA)
100
-
Overvoltage Category
III
-
Operating Voltage (Max) (VAC)
480
-
Motor Drive Input Current (A)
10, 12.5, 17.5, 25.1, 33, 42, 50, 67, 81, 99, 120, 160, 190, 232, 271, 328, 403
-
Rated Load Power (kW)
4, 5.5, 7.5, 11, 15, 19, 22, 30, 37, 45, 55, 75, 90, 110, 132, 160, 200
Body Features
-
Product Weight (g)
9000, 10000, 13000, 15000, 16000, 18000, 20000, 21000, 24000, 26000, 29000, 37000, 43000, 46000, 49000, 85000, 91000, 99000, 103000, 111000, 114000, 122000, 136000, 144000
Mechanical Attachment
-
Product Mount Type
Wall Mount
Dimensions
-
Product Width (mm)
185, 250, 280, 450
-
Product Width (in)
7.28, 9.84, 11.02, 17.71
-
Product Length (mm)
349, 350, 402, 403, 468, 523, 631, 633
-
Product Length (in)
13.74, 13.77, 15.82, 15.86, 18.42, 20.59, 24.84, 24.92
-
Product Height (mm)
170, 185, 190, 220, 230, 248, 380, 385, 495, 498
-
Product Height (in)
6.69, 7.28, 7.48, 8.66, 9.05, 9.76, 14.96, 15.15, 19.48, 19.6
Usage Conditions
-
Compatible with Motor Drive Type
6 Pulse Diode Rectifier & SCR
-
Rated Voltage & Power Efficiency
>98%
Operation/Application
-
Target THDi @ Rated Power (%)
10 – 15
-
Cooling Method
Active Air Cooling, Natural Convection
-
Operating Altitude (Max) (m)
2000
Industry Standards
-
Certified To
EN 61558-2-20, UL/EN 61800-5-1
-
Pollution Degree
PD2
-
UL Flammability Rating
UL 94V-2
-
IP Rating
IP00, IP20
Other
-
Frame Size Code
A, B, C, D, E, F, G
Reference Number
-
TE Internal Number
CAT-PA8-F3446