Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Input Termination Type
Threaded Stud
-
Output Termination Type
Threaded Stud
Electrical Characteristics
-
Operating Voltage (Max) (VDC)
650
-
Current Rating (Max) (A)
10, 16, 32, 63, 100, 200
-
Leakage Current (Max) (250VAC, 50Hz) (mA)
.49, 2.3, 4.9, 23, 49
Body Features
-
Product Weight (g)
15, 34, 70, 78, 79, 103, 145, 160, 192, 268
-
Product Weight (oz)
.52, 1.19, 2.46, 2.75, 2.78, 3.63, 5.11, 5.64, 6.77, 9.45
Dimensions
-
Product Width (mm)
15, 20, 25, 32, 38
-
Product Width (in)
.59, .78, .98, 1.25, 1.49
-
Product Length (mm)
57, 75, 82, 96, 99, 113, 130, 133, 147
-
Product Length (in)
2.24, 2.95, 3.22, 3.77, 3.89, 4.44, 5.11, 5.23, 5.78
-
Product Height (mm)
15, 20, 25, 32, 38
-
Product Height (in)
.59, .78, .98, 1.25, 1.49
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Operation/Application
-
Cooling Method
Natural Convection
Industry Standards
-
IP Rating
IP00
-
UL Flammability Rating
UL 94V-0
Reference Number
-
TE Internal Number
CAT-PD5-F756