Piezo cable is another form of Piezo polymer sensors, designed as a coaxial cable, the Piezo polymer is the “dielectric” between the center core and the outer braid. When the cable is compressed or stretched, a charge or voltage is generated proportional to the stress.
Piezo cable has a number of advantages in certain applications. Due to its coaxial design, the cable is self-shielded, allowing its use in a high EMI environment. The Piezo cable can be spliced to passive coax, using standard coax splice techniques. It is extremely rugged and will stand up to heavy loads. Its linear format makes it ideal for monitoring large areas. Two versions of the Piezo cable are offered, copolymer and spiral. With the copolymer version, a special version of the piezo material is extruded directly onto the inner conductor and then polarized. With the spiral wrap, strips of the PVDF film are double helically wound around the inner conductor. The copolymer is a much more expensive raw material and is available on a more limited basis than the standard PVDF.
BENEFITS
Passive, long length sensor
Very tough, water resistant and flexible
Temperature stability to 85°C
Self-shielded coaxial construction
High voltage response
Low impedance per unit length
Field repairable
Simplified interconnections
Features
Please review product documents or contact us for the latest agency approval information.
Detailed product features are not currently available online.