Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
MEMS DC
-
Vibration Sensor Product Type
MEMS Accelerometer
Configuration Features
-
Electrical Connection
Integral Cable
Electrical Characteristics
-
Zero Acceleration Output (mV)
±20
-
Excitation Voltage Range (VDC)
2 – 15
-
Full Scale Output Voltage (VDC)
±.2
Signal Characteristics
-
Frequency Response (Hz)
0-150 to 0-5000
Body Features
-
Primary Product Material
Stainless Steel
-
Product Weight
10 g [ .35 oz ]
-
Number of Sensing Axes
Uniaxial
Mechanical Attachment
-
Sensor Mount Type
Screw Mount
Usage Conditions
-
Operating Temperature Range
-40 – 100 °C [ -40 – 212 °F ]
Other
-
Non-Linearity (FSO) (%)
±1
-
Acceleration Range (±) (g)
5, 10, 25, 50, 100, 250, 500, 1000, 2500, 5000, 10000
-
Sensitivity (mV/g)
8
Reference Number
-
TE Internal Number
CAT-PPA0020