Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
MEMS DC
-
Vibration Sensor Product Type
MEMS Accelerometer
Configuration Features
-
Electrical Connection
Integral Cable
Electrical Characteristics
-
Zero Acceleration Output (mV)
2500 ±10
-
Excitation Voltage Range (VDC)
8.5 – 36
-
Full Scale Output Voltage (VDC)
±2
Signal Characteristics
-
Frequency Response (Hz)
0-10000
Body Features
-
Primary Product Material
Anodized Aluminum
-
Product Weight
35 g [ 1.225 oz ]
-
Number of Sensing Axes
Biaxial, Uniaxial
Mechanical Attachment
-
Sensor Mount Type
Screw Mount
Usage Conditions
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Other
-
Non-Linearity (FSO) (%)
±2
-
Acceleration Range (±) (g)
10, 20, 30, 40, 50, 60, 70
-
Sensitivity (mV/g)
28.6, 33.3, 40, 50, 67, 100, 200
Reference Number
-
TE Internal Number
CAT-PPA0028