Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
3-Wire Voltage
-
Vibration Sensor Product Type
Piezoelectric Accelerometer
Configuration Features
-
Electrical Connection
Integral Cable
Electrical Characteristics
-
Excitation Voltage Range (VDC)
3.3 – 5.5
-
Full Scale Output Voltage (VDC)
±1.25
Signal Characteristics
-
Frequency Response (Hz)
2-6000
Body Features
-
Primary Product Material
Anodized Aluminum
-
Product Weight
15 g [ .525 oz ]
-
Number of Sensing Axes
Triaxial
Mechanical Attachment
-
Sensor Mount Type
Screw Mount
Usage Conditions
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Other
-
Non-Linearity (FSO) (%)
±2
-
Acceleration Range (±) (g)
25, 50, 100, 200, 500, 2000, 6000
-
Sensitivity (mV/g)
.2, .62, 2.5, 6.25, 12.5, 25, 50
Reference Number
-
TE Internal Number
CAT-PPA0102