Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Sensor Package
Plug & Play
-
Accelerometer Type
IEPE Velocity
-
Vibration Sensor Product Type
Piezoelectric Accelerometer
Configuration Features
-
Electrical Connection
2-Pin Connector
Electrical Characteristics
-
Excitation Current (mA)
2 – 10
-
Excitation Voltage Range (VDC)
18 – 30
-
Full Scale Output Voltage (VDC)
±5
Signal Characteristics
-
Frequency Response (Hz)
2-7000
Body Features
-
Primary Product Material
Stainless Steel
-
Product Weight
145 g [ 5.075 oz ]
-
Number of Sensing Axes
Uniaxial
Usage Conditions
-
Operating Temperature Range
-50 – 120 °C [ -58 – 248 °F ]
Other
-
Non-Linearity (FSO) (%)
±2
Reference Number
-
TE Internal Number
CAT-PPA0103