Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Vibration Sensor Product Type
Piezoelectric Accelerometer
-
Accelerometer Type
IEPE
-
Sensor Package
Plug & Play
Configuration Features
-
Electrical Connection
2-Pin Connector
Electrical Characteristics
-
Excitation Voltage Range (VDC)
18 – 30
-
Excitation Current (mA)
2 – 10
-
Full Scale Output Voltage (VDC)
±5
Signal Characteristics
-
Frequency Response (Hz)
0.1-6000 to 0.3-18000
Body Features
-
Primary Product Material
Stainless Steel
-
Number of Sensing Axes
Uniaxial
-
Product Weight (g)
88, 105
-
Product Weight (oz)
3.7
Usage Conditions
-
Operating Temperature Range
-55 – 125 °C [ -67 – 257 °F ]
Other
-
Acceleration Range (±) (g)
5, 10, 20, 80, 200, 500
-
Sensitivity (mV/g)
10, 25, 100, 250, 500, 1000
-
Non-Linearity (FSO) (%)
±1
Reference Number
-
TE Internal Number
CAT-PPA0112