Question: Are the TE pillars fully tested?
Answer: Yes, the pillar product range is fully tested and compliant to AS/NZS/IEC 61439-5, The end products are also tested and compliant to IEC 60695-2-11 at the highest 960°C Glow-wire flammability rating. (GWEPT) Tested to 5000h UV and 3000h UVB Accelerated Weathering to ensure material stability in harsh outdoor environments.
Question: Can I have logo or emergency number added to the pillars?
Answer: Yes, each item can be customized and moulded with customer specific details. Please contact your TE representative to further discuss the requirements.
Question: Are the pillars supplied with installation hardware?
Answer: We have options for both, hardware included or no hardware parts.
Question: Are the pillars available in any other color?
Answer: Custom colors can be considered. Please contact your TE representative to further discuss the requirements.