Please review product documents or contact us for the latest agency approval information.
Other
-
Sensor Options
No Snubber, No Option, Adhesive Label
-
Port Fitting
1/4-19 BSPT, 1/8 MNPT, 1/4 MNPT, 1/4 MBSPP
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Dimensions
-
Product Height (mm)
57.15, 49.53
-
Product Height (in)
2.25, 1.95
-
Hex Width Across Flats
24 mm [ .944 in ]
Product Type Features
-
Pressure Sensor Type
Industrial Pressure Transducer
-
Pressure Type
Gauge
Configuration Features
-
Electrical Connection
Form C without Mating Connector, Packard
Electrical Characteristics
-
Supply Voltage Range (V)
8 – 30, 9 – 30
Usage Conditions
-
Pressure (bar)
70, 350, 68.94, 344.73, 16, 6, 20, 20.68
-
Pressure (psi)
1015.24, 5000, 300, 5076.32, 1000, 290.07
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Output Signal Type
4 – 20 mA, .5 – 4.5 V, .5 – 4.5 V Ratiometric, 1 – 5 V, 0 – 10 V, 1 – 6 V, 0 – 5 V
-
Proof Pressure Range
2X Rated
-
Pressure Accuracy
±0.25% FSO
Reference Number
-
TE Internal Number
CAT-PTT0013