Please review product documents or contact us for the latest agency approval information.
Body Features
-
Port Material
Stainless Steel
Other
-
Sensor Options
Unipolar Power Supply, Cable Length, No Option, High Accuracy, Bipolar Power Supply, Sensitivity Shift
-
Port Fitting
1/4 FNPT
-
EU RoHS Compliance
Compliant
-
EU ELV Compliance
Compliant
Dimensions
-
Product Diameter
25.4 mm [ 1 in ]
-
Product Height
32 mm [ 1.25 in ]
Product Type Features
-
Pressure Sensor Type
Industrial Pressure Transducer
-
Pressure Type
Gauge
Configuration Features
-
Electrical Connection
Cable 3 m, Cable 4 m, No Connector, Cable 10 m, Cable 5 m
Electrical Characteristics
-
Supply Voltage Range (V)
-15 – 15, 10, 10 – 30
Usage Conditions
-
Pressure (bar)
100, 350, 1000, 600, 500, 20, 200, 50
-
Pressure (psi)
14503.7, 1450.3, 5076.3, 7251.88, 8702.2, 2900.7, 725.18, 290.07
-
Operating Temperature Range
-20 – 80 °C [ -4 – 176 °F ]
Operation/Application
-
Output Signal Type
5 V±5%FS, 4 V±5%FS, 1 mV/V
-
Proof Pressure Range
1.5X FS
-
Pressure Accuracy
≤±0.3% FSO
Reference Number
-
TE Internal Number
CAT-PTT0018