Please review product documents or contact us for the latest agency approval information.
Other
-
Sensor Options
None, No Option
-
Port Fitting
7/16-20 UNF Male, 3/8-24 UNF Male
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant with Exemptions
Product Type Features
-
Pressure Sensor Type
Industrial Pressure Transducer
-
Pressure Type
Sealed, Compound
Configuration Features
-
Electrical Connection
Packard Metripack 150
Electrical Characteristics
-
Supply Voltage Range (V)
4.75 – 5.25
Usage Conditions
-
Pressure (bar)
20, 448
-
Pressure (psi)
290, 6497
-
Operating Temperature Range
-40 – 125 °C [ -40 – 257 °F ]
Operation/Application
-
Output Signal Type
.5 – 4.5 V
-
Proof Pressure Range
2X, Min
-
Pressure Accuracy
±0.5% FSO, ±0.25% Span
Reference Number
-
TE Internal Number
CAT-PTT0036