Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Industrial Pressure Transducer
-
Pressure Type
Compound, Gauge
Configuration Features
-
Electrical Connection
6 Pin Bendix PT06A, Cable 6 ft, DIN 43650A, M12x1, Mini-DIN 43650C
Electrical Characteristics
-
Supply Voltage Range (V)
15 – 28, 10 – 28
Body Features
-
Port Material
17-4PH, 316L
Dimensions
-
Product Diameter
25.4 mm [ 1 in ]
-
Product Length (mm)
87.37, 87.63, 89.66, 100.3, 100.8, 102.3, 103.1, 109.9, 113.7, 123.4, 1877.5
-
Product Length (in)
3.44, 3.45, 3.53, 3.95, 3.97, 4.03, 4.06, 4.33, 4.48, 4.86, 73.92
Usage Conditions
-
Pressure (bar)
.68, 5, 6.89, 10, 20, 34.73, 69, 100, 250, 344.73, 350, 1378.9, 1400, 2068.4
-
Pressure (psi)
5, 10, 72.5, 72.51, 75, 100, 145, 290.07, 500, 1000, 1400, 3625, 3625.94, 5000, 5076, 5676, 20000, 30000
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Output Signal Type
0 – 10 V, 0 – 5 V, 4 – 20 mA
-
Proof Pressure Range
2X, Min
-
Pressure Accuracy
±0.1% FSO
Other
-
Sensor Options
No Option
-
Port Fitting
1/4 MBSPP, 1/4 MNPT, 7/16-20 UNF Male, F250C Female
Reference Number
-
TE Internal Number
CAT-PTT0037