Product | TE Part # | Documents | Pressure | Pressure Type | Supply Voltage Range | Output Signal Type | Proof Pressure Range | Electrical Connection | Port Fitting | EU RoHS Compliance | EU ELV Compliance |
---|
| 11102056-00 | 3D PDF | 10.34 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Mini-DIN 43650C | 1/4 MNPT | - | - |
| 11102949-00 | 3D PDF | 344.73 bar | Gauge | 10 – 28 V | 10 mV/V | 2X, Min | Cable 10 ft | 1/4 MNPT | - | - |
| 20027147-00 | | 17.23 bar | - | 10 – 28 V | 4 – 20 mA | 2X, Min | M12x1 | 1/4 MNPT | - | - |
| 11103777-00 | 3D PDF | 10 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Mini-DIN 43650C | 1/4 MBSPP | - | - |
| 20027479-00 | | 34.47 bar | - | 10 – 28 V | 1 – 5 V | 2X, Min | Cable 6 ft | 1/4 MNPT | - | - |
| 11101894-00 | 3D PDF | 6.89 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Cable 2 ft | 1/4 MNPT | - | - |
| 11192129-00 | 3D PDF | 172.3 bar | Gauge | 10 – 28 V | 1 – 5 V | 2X, Min | Cable 10 ft | 1/4 MNPT | - | - |
| 11102132-00 | 3D PDF | 13.78 bar | Gauge | 10 – 28 V | 1 – 5 V | 2X, Min | Cable 10 ft | 1/4 MNPT | - | - |
| 20025872-00 | | - | - | - | 10 – 28 V | 4 – 20 mA | 2X, Min | Deutsch DT04-3P | 1/4 MBSPP | - | - |
| 11101550-00 | 3D PDF | 10 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | DIN 43650A | 1/4 MNPT | - | - |
| 11190432-00 | 3D PDF | 413.68 bar | Gauge | 10 – 28 V | 1 – 6 V | 2X, Min | Packard Metripack 150 | 3/8-24 UNF Male | - | - |
| 11191023-00 | 3D PDF | 1.72 bar | Gauge | 10 – 28 V | 1 – 5 V | 2X, Min | Packard Metripack 150 | 1/4 MNPT | - | - |
| 11192157-00 | 3D PDF | 10.34 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Cable 10 ft | 1/4 MNPT | - | - |
| 11192384-00 | 3D PDF | 6.89 bar | Gauge | 10 – 28 V | 1 – 5 V | 2X, Min | DIN 43650A | 1/4 MNPT | - | - |
| 11192420-00 | | - | - | - | 10 – 28 V | 4 – 20 mA | 2X, Min | Mini-DIN 43650C | 1/4 MNPT | - | - |
| 11190778-00 | 3D PDF | 689.47 bar | Gauge, Sealed | 5 V | .5 – 4.5 V | 2X, Min | Deutsch DT04-4P | 7/16-20 UNF Male | - | - |
| 11192119-00 | 3D PDF | 10.34 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | M12x1 | 1/4 MNPT | - | - |
| 11192529-00 | 3D PDF | 172.3 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | DIN 43650A | 1/4 MNPT | - | - |
| 11192534-00 | 3D PDF | 68.94 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | DIN 43650A | 7/16-20 UNF Male | - | - |
| 11192411-00 | 3D PDF | 344.73 bar | Gauge | 10 – 28 V | 1 – 6 V | 2X, Min | Deutsch DT04-4P | 1/4 MNPT | - | - |
| 11102195-00 | 3D PDF | 13.78 bar | Gauge | 10 – 28 V | 1 – 6 V | 2X, Min | M12x1 | 1/4 MNPT | - | - |
| 11102433-00 | 3D PDF | 34.47 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Cable 2 ft | 1/4 MNPT | - | - |
| 11102718-00 | 3D PDF | 172.3 bar | Gauge | 10 – 28 V | 1 – 5 V | 2X, Min | Cable 2 ft | 1/4 MNPT | - | - |
| 11104024-00 | 3D PDF | 20 bar | Gauge | 5 V | .5 – 4.5 V | 2X, Min | Packard Metripack 150 | 7/16-20 UNF Male | - | - |
| 11101644-00 | 3D PDF | 1.72 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Mini-DIN 43650C | 1/4 MNPT | - | - |
| 11101873-00 | 3D PDF | 6.89 bar | Gauge | 10 – 28 V | 1 – 5 V | 2X, Min | Cable 10 ft | 1/4 MNPT | - | - |
| 11102162-00 | 3D PDF | 13.78 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Mini-DIN 43650C | 1/4 MNPT | - | - |
| 11102437-00 | 3D PDF | 34.47 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Cable 2 ft | 1/4 MNPT | - | - |
| 11102579-00 | 3D PDF | 68.94 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Cable 2 ft | 1/4 MNPT | - | - |
| 11102905-00 | 3D PDF | 344.73 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Cable 2 ft | 1/4 MNPT | - | - |
| 11103464-00 | 3D PDF | 13.78 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Mini-DIN 43650C | 1/8 MNPT | - | - |
| 11103584-00 | 3D PDF | 68.94 bar | Gauge | 10 – 28 V | 1 – 5 V | 2X, Min | Packard Metripack 150 | 1/8 MNPT | - | - |
| 11103077-00 | 3D PDF | 689.47 bar | Gauge | 10 – 28 V | 10 mV/V | 2X, Min | Cable 2 ft | 1/4 MNPT | - | - |
| 11102158-00 | 3D PDF | 13.78 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Cable 10 ft | 1/4 MNPT | - | - |
| 11192589-00 | 3D PDF | 13.78 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Mini-DIN 43650C | 1/4 MNPT | - | - |
| 11192546-00 | 3D PDF | 10 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Mini-DIN 43650C | 1/4 MBSPP | - | - |
| 11104267-00 | 3D PDF | 344.73 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Cable 10 ft | 7/16-20 UNF Male | - | - |
| 11102594-00 | 3D PDF | 68.94 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Mini-DIN 43650C | 1/4 MNPT | - | - |
| 20025766-00 | | - | - | - | 10 – 28 V | 4 – 20 mA | 2X, Min | M12x1 | G1/4 Male | - | - |
| 11104682-00 | 3D PDF | 1.72 bar | Compound | 10 – 28 V | 4 – 20 mA | 2X, Min | Cable 2 ft | 1/2 MNPT | - | - |
| 11191013-00 | 3D PDF | 17.23 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Cable 2 ft | 1/4 MNPT | - | - |
| 11191160-00 | 3D PDF | 30 bar | Gauge | 10 – 28 V | 10 mV/V | 2X, Min | Deutsch DT04-4P | 1/4 MNPT | - | - |
| 11102159-00 | 3D PDF | 13.78 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Mini-DIN 43650C | 1/4 MNPT | - | - |
| 20022872-00 | | 20 bar | Gauge | 5 V | .5 – 4.5 V Ratiometric | 2X, Min | Packard Metripack 150 | 1/8 MNPT | - | - |
| 20024573-00 | | 68.94 bar | Gauge | 10 – 28 V | 1 – 5 V | 2X, Min | Cable 10 ft | 1/4 MNPT | - | - |
| 11102724-00 | 3D PDF | 172.3 bar | Gauge | 10 – 28 V | 1 – 5 V | 2X, Min | Cable 10 ft | 1/4 MNPT | - | - |
| 11103841-00 | | 3.44 bar | Gauge | 10 – 28 V | 10 mV/V | 2X, Min | No Connector | 1/4 MBSPP | - | - |
| 11192619-00 | 3D PDF | 3.44 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | DIN 43650A | 1/2 MNPT | - | - |
| 11101676-00 | 3D PDF | 2.06 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Cable 2 ft | 1/4 MNPT | - | - |
| 11102750-00 | 3D PDF | 172.3 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Mini-DIN 43650C | 1/4 MNPT | - | - |
| 20015158-00 | 3D PDF | 3.44 bar | Compound | 10 – 28 V | 4 – 20 mA | 2X, Min | Mini-DIN 43650C | 7/16-20 UNF Male | - | - |
| 20022873-00 | | 10 bar | Gauge | 5 V | .5 – 4.5 V | 2X Rated | Packard Metripack 150 | 1/8 MNPT | - | - |
| 20025198-00 | | 1.723 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Deutsch DT04-3P | 1/4 MBSPP | - | - |