Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Industrial Pressure Transducer
-
Pressure Type
Gauge
Configuration Features
-
Electrical Connection
Cable 10 ft, Cable 2 ft, Cable 4 ft, Cable 6 ft
Electrical Characteristics
-
Supply Voltage Range (V)
5, 10 – 28
Body Features
-
Port Material
17-4PH, 316L, Wetted Materials
Dimensions
-
Product Diameter
22.22 mm [ .875 in ]
-
Product Length (mm)
656.3, 657.8, 1256.2, 1858.5, 3055.6, 3058.1
-
Product Length (in)
25.84, 25.9, 49.46, 73.17, 120.3, 120.4
Usage Conditions
-
Pressure (bar)
1.723, 2, 3.44, 6.89, 10.34, 17.23, 68.94, 172.36, 206.84, 344.73, 689.47, 827.37
-
Pressure (psi)
25, 29, 50, 100, 150, 250, 1000, 2500, 3000, 5000, 10000, 12000
-
Operating Temperature Range
-40 – 85 °C [ -40 – 185 °F ]
Operation/Application
-
Output Signal Type
.5 – 4.5 V, 10 mV/V, 1 – 5 V, 20 mV/V, 4 – 20 mA
-
Proof Pressure Range
2X, Min
-
Pressure Accuracy
±0.5% FSO
Other
-
Sensor Options
None, No Option
-
Port Fitting
1/4 MNPT, 1/8 MNPT, 7/16-20 UNF Male
Reference Number
-
TE Internal Number
CAT-PTT0041