Product | TE Part # | Documents | Pressure | Pressure Type | Supply Voltage Range | Output Signal Type | Proof Pressure Range | Electrical Connection | Port Fitting | EU RoHS Compliance |
---|
| 11106473-00 | 3D PDF | 1.72 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | DIN 43650A | 1/2 MNPT | - |
| 11105590-00 | 3D PDF | 10 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 10 ft | 1/4 MNPT | - |
| 11105627-00 | 3D PDF | 2.06 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 2 ft | 1/4 MNPT | - |
| 11105665-00 | 3D PDF | 3.44 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 6 ft | 1/4 MNPT | - |
| 11105783-00 | 3D PDF | 13.78 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 6 ft | 1/4 MNPT | - |
| 11106181-00 | 3D PDF | 689.47 bar | Gauge, Sealed | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 6 ft | 1/4 MNPT | - |
| 11105596-00 | 3D PDF | 20 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 10 ft | 1/4 MNPT | - |
| 11105806-00 | 3D PDF | 17.23 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 10 ft | 1/4 MNPT | - |
| 11105830-00 | 3D PDF | 20.68 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 2 ft | 1/4 MNPT | - |
| 20027707-00 | | 1378.9 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | 4 Pin Mini-Fast | F250C Female | - |
| 20027739-00 | | 34.47 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 2 ft | 1/4 MNPT | - |
| 20027738-00 | | 68.94 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 2 ft | 1/4 MNPT | - |
| 20026734-00 | | 10.34 bar | - | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 4 ft | 1/4 MNPT | - |
| 20026882-00 | | 35 bar | - | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 4 ft | 1/8 MNPT | - |
| 11190303-00 | | 290 bar | Gauge | 10 – 28 V | .5 – 4.5 V | 2X, Min | Conduit 10 ft | 1/2 MNPT | - |
| 20026883-00 | | 250 bar | - | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 4 ft | 1/8 MNPT | - |
| 20023762-00 | | 17.23 bar | Gauge | 10 – 28 V | 1 – 6 V | 2X, Min | DIN 43650A | 1/4 MBSPP | - |
| 20023763-00 | | 10.34 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | DIN 43650A | 1/4 MBSPP | - |
| 11105616-00 | 3D PDF | 1.72 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 10 ft | 1/4 MNPT | - |
| 11105713-00 | 3D PDF | 6.89 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 2 ft | 1/4 MNPT | - |
| 11105991-00 | 3D PDF | 68.94 bar | Compound, Gauge, Sealed | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 10 ft | 1/4 MNPT | - |
| 11106225-00 | 3D PDF | 30 bar | Compound | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 4 ft | 1/4 MNPT | - |
| 11106647-00 | 3D PDF | 1000 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | DIN 43650A | F250C Female | - |
| 20022859-00 | | 50 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 4 ft | 1/2 MNPT | - |
| 11105694-00 | 3D PDF | 6.89 bar | Gauge | 10 – 28 V | 1 – 5 V | 2X, Min | Conduit 2 ft | 1/4 MNPT | - |
| 11106356-00 | 3D PDF | 517.1 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 4 ft | 7/16-20 UNF Male | - |
| 20024490-00 | | 68.94 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 10 ft | 1/4 MNPT | - |
| 20026770-00 | | 17.23 bar | - | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 6 ft | 1/4 MNPT | - |
| 20025527-00 | | 2 bar | Compound | 10 – 28 V | 4 – 20 mA | 2X, Min | DIN 43650A | 1/2 MNPT | - |
| 20022861-00 | | 700 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 4 ft | 1/2 MNPT | - |
| 20022860-00 | | 250 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 4 ft | 1/2 MNPT | - |
| 11105976-00 | 3D PDF | 68.94 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | DIN 43650A | 1/4 MNPT | - |
| 11105729-00 | 3D PDF | 6.89 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 10 ft | 1/4 MNPT | - |
| 11105642-00 | 3D PDF | 50 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 10 ft | 1/4 MNPT | - |
| 11105644-00 | 3D PDF | 3.44 bar | Gauge | 5 V | .5 – 4.5 V | 2X, Min | DIN 43650A | 1/4 MNPT | - |
| 11105887-00 | 3D PDF | 34.47 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | 4 Pin Mini-Fast | 1/4 MNPT | - |
| 11106255-00 | 3D PDF | 3.44 bar | Compound | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 10 ft | 1/4 MNPT | - |
| 11105666-00 | 3D PDF | 3.447 bar | Compound, Gauge, Sealed | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 10 ft | 1/4 MNPT | - |
| 11106073-00 | 3D PDF | 172.36 bar | Compound, Gauge, Sealed | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 10 ft | 1/4 MNPT | - |
| 11106047-00 | 3D PDF | 413.68 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 2 ft | 1/4 MNPT | - |
| 11106140-00 | 3D PDF | 344.73 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 10 ft | 1/4 MNPT | - |
| 11105961-00 | 3D PDF | 68.94 bar | Gauge | 10 – 28 V | 1 – 5 V | 2X, Min | Conduit 4 ft | 1/4 MNPT | - |
| 11192451-00 | 3D PDF | 344.73 bar | Gauge | 5 V | .5 – 4.5 V | 2X, Min | Conduit 4 ft | 1/4 MNPT | - |
| 11105652-00 | 3D PDF | 3.44 bar | Gauge | 10 – 28 V | 1 – 5 V | 2X, Min | Conduit 6 ft | 1/4 MNPT | - |
| 11105715-00 | 3D PDF | 6.89 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 2 ft | 1/4 MNPT | - |
| 11106126-00 | 3D PDF | 344.73 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | 4 Pin Mini-Fast | 1/4 MNPT | - |
| 11106455-00 | | 45.98 bar | Gauge | 10 – 28 V | .5 – 4.5 V | 2X, Min | Conduit 10 ft | 1/4 FNPT | - |
| 20022863-00 | | 17.23 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X Rated | Mini-Fast | 1/4 MNPT | - |
| 11105724-00 | 3D PDF | 6.89 bar | Gauge | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 6 ft | 1/4 MNPT | - |
| 20027143-00 | | 17.23 bar | - | 10 – 28 V | 4 – 20 mA | 2X, Min | Conduit 10 ft | 1/4 MNPT | - |