Please review product documents or contact us for the latest agency approval information.
Product Type Features
-
Pressure Sensor Type
Wireless Pressure Transducer
-
Pressure Type
Absolute, Compound, Gauge
Configuration Features
-
Electrical Connection
No Connector
Electrical Characteristics
-
Supply Voltage Range (V)
2.7, 3
Signal Characteristics
-
Frequency Band (MHz)
2400
Dimensions
-
Hex Width Across Flats
24 mm [ .944 in ]
-
Product Height
48.26 mm [ 1.9 in ]
Usage Conditions
-
Pressure (bar)
1.034, 2, 7, 10, 20
-
Pressure (psi)
15, 30, 101.52, 145.03, 290.07, 300
-
Operating Temperature Range (°C)
-20 – 85, -20 – 60
-
Operating Temperature Range (°F)
-4 – 140, -4 – 185
Operation/Application
-
Output Signal Type
Bluetooth
-
Proof Pressure Range
3X Rated
-
Pressure Accuracy
±0.1% FSO
Industry Standards
-
Hazardous Area Approval
None
Other
-
Sensor Options
Adhesive Label, IP67 Protection
-
Port Fitting
1/4-18 NPT, 1/4 MBSPP, 1/4 MNPT, 1/8-27 NPT, G1/4 DIN3852 Form E Gasket DIN3869-14 NBR
Reference Number
-
TE Internal Number
CAT-PTT0064