Please review product documents or contact us for the latest agency approval information.
Other
-
Sensor Options
None
-
Port Fitting
1/2 MNPT
-
EU RoHS Compliance
Compliant with Exemptions
-
EU ELV Compliance
Compliant
Product Type Features
-
Pressure Sensor Type
Submersible Pressure Transducer, Industrial Pressure Transducer
-
Pressure Type
Gauge
Configuration Features
-
Electrical Connection
Cable 1 ft
Electrical Characteristics
-
Supply Voltage Range (V)
5
Usage Conditions
-
Pressure (bar)
.137, 1.034, .344, .068
-
Pressure (psi)
1, 15, 5, 2
-
Operating Temperature Range
-20 – 70 °C [ -4 – 158 °F ]
Operation/Application
-
Output Signal Type
.5 – 4.5 V
-
Proof Pressure Range
3X Rated
-
Pressure Accuracy
±1% Span
Reference Number
-
TE Internal Number
CAT-PTT0069