This product is not currently available. For more information, including distributor inventory, please contact us.

View products below to see detailed pricing

This product is not currently available. For more information, including distributor inventory, please contact us.

Overview

The filler material is delivered in double chamber bags. Application range is covering main cable cross sections from 1.5 mm² up to 240 mm². A separator for 4-core cables is included as well.

 

KEY FEATURES

  • Impact resistant
  • Transparent housing
  • Polycarbonate
  • Snap-to close design with labyrinth sealing
  • Separator for 4-core cables included
  • Available with environmentfriendly and label-free resin GUROFLEX-N
Features

Please review product documents or contact us for the latest agency approval information.  

Packaging Features

  • Packaging Method  Cardbox

  • Packaging Quantity  1

Product Type Features

  • Filler  GUROFLEX, PU RAPID 4300B

  • Cable Sealing Method  Tape

  • Installation Technology  Resin

  • Filler Packing (D/C)  Double Chamber Bags

  • Case Seal  Labyrinth

  • Joints & Splice Product Type  Inline Joint

  • Closing Method  Snap

Dimensions

  • Filler Volume (l) .2, 1.7, 1.2, .35, .55, 3.65

  • Compatible Cable Diameter - Main (Min) (mm) 26, 14, 20, 6, 16, 35

  • Compatible Conductor Cross-Section Range (mm²) 1.5 – 10, 4 – 25, 1.5 – 16, 1.5 – 2.5, 70 – 240, 25 – 150, 10 – 50

  • Compatible Cable Cross-Section - Main (Max) (mm²) 150, 2.5, 50, 25, 16, 10, 240

  • Compatible Cable Cross-Section - Main (Min) (mm²) 4, 70, 1.5, 25, 10

  • Compatible Cable Diameter - Main (Max) (mm) 27, 52, 67, 44, 34, 19, 37

Operation/Application

  • Marine-Offshore-Shipbuilding Certified  No

  • UV-Stabilized  No

Other

  • Product Use  Outdoor & Direct Buried

  • EU RoHS Compliance  Compliant

  • EU ELV Compliance  Compliant

Body Features

  • Primary Product Color  Transparent

  • Insulation Material  Polymeric

Industry Standards

  • Compatible With Approved Standards Products  EN 50393

Usage Conditions

  • Operating Temperature Range (°C) -20 – 55

  • Fluid Resistance Type  Humic Acids, Water

Mechanical Attachment

  • Strain Relief  Without

Product Availability

  • Product Availability  China, Europe, Middle East & Africa, Asia, Americas, Australia, New Zealand & Pacific Islands

Electrical Characteristics

  • Voltage Class (kV) .6/1

Configuration Features

  • Number of Main Wires (Max)  4, 5

Reference Number

  • TE Internal Number CAT-PXE-SU

Related Materials

Datasheets & Catalog Pages